概要
説明
The ISL1557IRZ-EVAL evaluation board is used to evaluate the features of the ISL1557 dual operational amplifier which is ideal for ADSL2+, SDSL, HDSL2, and VDSL line driving applications, including both 14.5dBm and 21dBm.
The ISL1557 features a high drive capability of 750mA while consuming only 6mA of supply current per amplifier and operating from a single 4.5V to 12V supply. The driver achieves a typical distortion of -80dBc at 150kHz into a 25Ω load.
特長
- Full-range industrial temperature (FRZ only): -40°C to +125°C
- 21dBm output power capability
- Drives up to 750mA from a +12V supply
- 20VP-P differential output drive into 21Ω
- -80dBc typical driver output distortion at full output at 150kHz
- -75dBc typical driver output distortion at 4MHz
- -71dBc typical driver output distortion at 10MHz
- -75dBc typical driver output distortion at 17MHz
- Low quiescent current of 6mA per amplifier
- 300MHz bandwidth
- Thermal shutdown
- Pb-free (RoHS compliant)
アプリケーション
製品選択
| Part Number | Status | Stock | Budgetary Price (USD) | Sampleable | Pb (Lead) Free | ECCN (US) | HTS (US) |
|---|---|---|---|---|---|---|---|
| ISL1557IRZ-EVAL | Active | Out of Stock | 1u | $45 | Available | No | EAR99 | 8473.30.1180 |