概要
The 5X2503 evaluation board is made for configuration and signal integrity verification. With a USB programming board, Renesas' Timing CommanderTM graphical user interface (GUI) can be used to communicate with the blank device in the socket for configuration and programming.
特長
- Program 5X2503 MicroClock blank parts in the socket
- Removable socket board
- Programmer board is powered using USB port.
- Programmer board uses Renesas Timing CommanderTM GUI to program the blank parts
- USB port is the communication channel between the GUI and the 5X2503 MicroClock device in the socket
サンプル&ご購入
DEV5X2503
アクティブ| Moisture Sensitivity Level (MSL): | 1 |
| HTS (US): | 8473.30.1180 |
| ECCN (US): | EAR99 |
| EPC: | BD0 |
| MOQ: | 1 |
| SPQ: | 1 |
| Pb (Lead) Free: | No |
| Pkg. Type: | BOARD |
| Carrier Type: | Box |
| Temp. Range (°C): | 0 to 70°C |
拡張ハードウェア
Evaluation Board for 5X2503 MicroClock
ビデオ&トレーニング
Description
IDT's innovative support tool, Timing Commander™, expedites development cycles by empowering customers to program sophisticated timing devices with an intuitive and flexible Graphical User Interface. IDT's Timing Commander is a Windows™-based platform designed to serve user-friendly configuration interfaces, known as personalities, for various IDT products and product families. With a few simple clicks, the user is presented with a comprehensive, interactive block diagram offering the ability to modify desired input values, output values, and other configuration settings. The software automatically makes calculations, reports status monitors, and prepares register settings without the need to reference a datasheet. The tool also automatically loads the configuration settings over USB to an IDT evaluation board for immediate application in the circuit. Once the device has been configured and tuned for optimal system performance, the configuration file can be saved for factory-level programming before shipment. For more information about Timing Commander, visit our Timing Commander page.