概要
説明
The MicroClock 5L1503/5L1503L/5L1503S Development Kit includes a USB interface connecting board, 5L1503/5L1503L/5L1503S evaluation board, a tiny evaluation board, and 25 units of 5L1503 samples. Using the Renesas Timing CommanderTM Graphical User Interface (GUI), customers can create their own sample in minutes and also perform signal integrity verification on the board. Renesas Timing CommanderTM GUI can be used to program the 5L1503 series on the board through the USB interface, connecting the board.
特長
- Program MicroClock 5L1503/5L1503L/5L1503S blank parts in the socket
- Removable socket board
- Programmer board is powered using a USB port
- Programmer board uses Renesas Timing CommanderTM GUI to program the blank parts
- USB port is the communication channel between the GUI and the MicroClock 5L1503 series device in the socket
- A tiny evaluation board can be attached to the existing system for system validation
アプリケーション
設計・開発
製品選択
| Part Number | Status | Stock | Budgetary Price (USD) | Sampleable | Pb (Lead) Free | ECCN (US) | HTS (US) |
|---|---|---|---|---|---|---|---|
| DEV5L1503 | Active | In Stock | 1u | $98.75 | Available | No | EAR99 | 8473.30.1180 |
ビデオ&トレーニング
Description
IDT's innovative support tool, Timing Commander™, expedites development cycles by empowering customers to program sophisticated timing devices with an intuitive and flexible Graphical User Interface. IDT's Timing Commander is a Windows™-based platform designed to serve user-friendly configuration interfaces, known as personalities, for various IDT products and product families. With a few simple clicks, the user is presented with a comprehensive, interactive block diagram offering the ability to modify desired input values, output values, and other configuration settings. The software automatically makes calculations, reports status monitors, and prepares register settings without the need to reference a datasheet. The tool also automatically loads the configuration settings over USB to an IDT evaluation board for immediate application in the circuit. Once the device has been configured and tuned for optimal system performance, the configuration file can be saved for factory-level programming before shipment. For more information about Timing Commander, visit our Timing Commander page.