メインコンテンツに移動
ルネサス エレクトロニクス株式会社 (Renesas Electronics Corporation) - 6月はプライド月間として、LGBTQ+の権利や文化、コミュニティについて啓発する世界的な活動月間です

概要

説明

IDT's DAC demo board is suitable for dynamic performance evaluations from low to high output frequency configurations. A data-generation board can be used during design and prototype to generate various input test patterns and ease DAC performance analysis.

特長

  • Software interface to easily program DAC parameters and data generation board
  • Single global clock input (SMA connector) needed for both generation and data sampling (in case used in combination with data-generation board)
  • JESD204B lanes up 10 Gbps (FMC-VITA-57 connector)
  • Direct access to both DAC outputs channels (SMA connector)
  • Single power supply
  • Interoperable with Xilinx ML605 and KC705 Dev kit
  • Interoperable with Altera Arria V GT Dev kit (through FMC connector)

アプリケーション

ドキュメント

設計・開発

関連ボード&キット

製品選択

Part NumberStatusStockEPCPkg. TypeLead Count (#)Temp. GradePb (Lead) Free
DAC1653D1G5-DBObsoleteOut of StockBD0BOARD0INo