概要
説明
The DA7218-EVAL evaluation board is designed to allow measurement and evaluation of the DA7218 ultra-low power stereo codec with a single-ended headphone driver. The board connects to the digital IO board for USB control and digital audio input/output via the digital audio interface. All analog audio codec functionalities are contained within the evaluation board. Additionally, it is supplied with a USB memory stick containing various documents and a graphical user interface (GUI) to allow users to control the DA7218 device. The GUI, called SmartCanvas™, uses a simple graphical interface, allowing the DA7218 to be controlled via a USB port of a PC. This evaluation board has several jumper links to enable users to change the system configuration and to allow them to make appropriate measurements. However, only a few jumper links are required to be altered for standard operations of the device.
特長
- Connects to the digital IO board for USB control
- Digital audio interface for digital audio input/output connection
- Contains all analog audio codec functionalities
- USB stick contains documents and the SmartCanvas™ GUI
アプリケーション
設計・開発
ソフトウェア/ツール
ソフトウェアダウンロード
製品選択
| Part Number | Status | Stock | Budgetary Price (USD) | Sampleable | Pb (Lead) Free | ECCN (US) | HTS (US) |
|---|---|---|---|---|---|---|---|
| DA7218-EVAL | Active | In Stock | 1u | $400 | N/A | Yes | EAR99 | 8473.30.1180 |