概要
The DA7218-EVAL evaluation board is designed to allow measurement and evaluation of the DA7218 ultra-low power stereo codec with a single-ended headphone driver. The board connects to the digital IO board for USB control and digital audio input/output via the digital audio interface. All analog audio codec functionalities are contained within the evaluation board. Additionally, it is supplied with a USB memory stick containing various documents and a graphical user interface (GUI) to allow users to control the DA7218 device. The GUI, called SmartCanvas™, uses a simple graphical interface, allowing the DA7218 to be controlled via a USB port of a PC. This evaluation board has several jumper links to enable users to change the system configuration and to allow them to make appropriate measurements. However, only a few jumper links are required to be altered for standard operations of the device.
特長
- Connects to the digital IO board for USB control
- Digital audio interface for digital audio input/output connection
- Contains all analog audio codec functionalities
- USB stick contains documents and the SmartCanvas™ GUI
アプリケーション
ウェアラブルサンプル&ご購入
DA7218-EVAL
アクティブ| HTS (US): | 8473.30.1180 |
| ECCN (US): | EAR99 |
| MOQ: | 1 |
| SPQ: | 1 |
| Pb (Lead) Free: | Yes |
| Carrier Type: | Box |
| Assembly Location: | UNITED KINGDOM |