概要
The DA7210/11 evaluation board has been produced to allow measurement, evaluation, and programming of the DA7210/11 ultra-low power audio codec evaluation board and control software. The evaluation PCB is supplied together with a DVD-ROM containing documentation and driver files.
The driver software uses a simple graphical user interface (GUI), allowing the DA7210/11 device to be controlled via a USB port of a PC. An additional GUI is available to control the highly configurable filter paths within the DA7210/11, including general-purpose, five-band equalizer and high-pass filters.
The board has a number of jumper links to allow for the configuration of the board and to provide measurement test points.
特長
- Stereo Playback/Record: 2.5mW and 3mW at 1.8V (into stereo headphone load)
- Audio performance at 2.5V:
- DAC: 100dB/-85dB THD
- ADC: 95dB SNR/-86dB THD
- Sample rates up to 96kHz supported via multi-slot I2S/PCM interface
- Stereo fully-differential microphone amplifiers with 5µV input noise and bias
アプリケーション
ウェアラブルサンプル&ご購入
DA7211-EVAL2
アクティブ| HTS (US): | 8473.30.1180 |
| ECCN (US): | EAR99 |
| MOQ: | 1 |
| SPQ: | 1 |
| Pb (Lead) Free: | Yes |
| Carrier Type: | Box |
| Assembly Location: | UNITED KINGDOM |
1u | $400.00参考価格