メインコンテンツに移動
ルネサス エレクトロニクス株式会社 (Renesas Electronics Corporation) - 6月はプライド月間として、LGBTQ+の権利や文化、コミュニティについて啓発する世界的な活動月間です

概要

説明

The DA14695 Development Kit Pro is ideal for software developers who want total control over their software development and want to keep an eye on the power consumption of their application. The kit contains a motherboard and a DA14695 daughterboard and gives you access to all of the package's GPIOs. Additional daughterboards for the DA14695 and DA14699 can be purchased separately. These daughterboards are supersets of the remaining devices of the DA1469x family and can, respectively, be used as development kits for the DA14691 and DA14697.

The kits offer two mikroBUS™ header interfaces and one Arduino interface, enabling users to expand the functionality of the kits with hundreds of available click boards and shields. The RF connector on the daughterboard enables users to perform RF measurements, while the kit's on-board Segger chip gives users complete debugging capability. In addition, dedicated on-board circuitry allows users, in combination with our software environment SmartSnippets™ Studio, to profile and fine-tune the power consumption of their application to get the most out of the DA14695’s advantages.

特長

  • Flexible battery options
  • QSPI-Flash memory for booting
  • Headers for I/O monitoring and expandability
  • Option to support Arduino shields
  • Option to support MikroBUS click boards
  • Provisions for automated testing
  • On-board basic peripherals for demo and development
  • JTAG debugger and connectivity to PC
  • DA1469x silicon is easily replaceable on a daughterboard core module

アプリケーション

ドキュメント

設計・開発

ソフトウェア/ツール

製品選択

Part NumberStatusStockBudgetary Price (USD)SampleablePb (Lead) Free
DA14695-00HQDEVKT-PActiveIn Stock1u | $148N/AYes

パートナー

Zephyr Logo
Zephyr Project

The Zephyr Project is an open-source, scalable real‑time operating system (RTOS) designed for resource-constrained embedded systems and supports a wide range of hardware architectures and development boards. For the Renesas DA1469x Development Kit Pro, Zephyr provides focused documentation covering board features, supported peripherals, and basic build, flashing, and debugging workflows to help developers quickly get started.

See the Zephyr Project DA1469x Development Kit Pro Documentation