概要
The ASI4U Evaluation Board demonstrates the integration of the ASI4U IC in an application specific design case. This evaluation board helps to reduce development effort and development time for ASI4U application projects. It demonstrates an IC reference design, illustrates simple application circuits and demonstrates recommendations for required external components and PCB design guidelines.
特長
- Enables evaluation of all the features of the ASI4U
- Highly flexible
- Compatibility with ASI Programmer Kit USB
- Supports AS-I Programmer Software via the ASI Programmer Board
サンプル&ご購入
ASI4UEVBV2P1
アクティブ| Moisture Sensitivity Level (MSL): | 1 |
| EPC: | KT |
| MOQ: | 1 |
| SPQ: | 1 |
| Pb (Lead) Free: | Yes |
| Pkg. Type: | KIT |
| Carrier Type: | Box |
1u | $43.42参考価格
拡張ハードウェア
本プラットフォーム対応の追加ボード。一部は、すべての機能を利用するため、または特定機能を評価するために必要となる場合があります。
ASI Programmer Kit USB
ASI-PROG-KIT アクティブ
Enable configuration and debugging of AS‑Interface devices using a PC‑based interface. Designed to simplify setup, testing, and network validation workflows.