概要
The AS-Interface Programmer provides support for implementing Renesas' AS-Interface ICs, including the ASI4U and SAP51/SAP5S. An easy-to-use graphical user interface allows control of the AS-Interface functionality; e.g., EEPROM programming, telegram-by-telegram debugging for AS-Interface networks, and configuration or reading of the digital parameter port and input/output ports. An actual AS-Interface network can also be controlled digitally via the graphical interface.
特長
- EEPROM programming for IDT’s AS-Interface products: ASI4U, SAP5, A2 SI-Light*, and A2SI*
- Integrated AS-Interface power generation
- Static AS-Interface network evaluation and configuration
- Control of the AS-Interface Programmer by the open serial protocol
- Setup and test of AS-Interface modules
サンプル&ご購入
ASIPROGRKITUSB
アクティブ| Moisture Sensitivity Level (MSL): | 1 |
| HTS (US): | 8473.30.1180 |
| ECCN (US): | EAR99 |
| EPC: | KT |
| MOQ: | 1 |
| SPQ: | 1 |
| Pb (Lead) Free: | Yes |
| Pkg. Type: | KIT |
| Carrier Type: | Box |
1u | $130.21参考価格
拡張ハードウェア
本プラットフォーム対応の追加ボード。一部は、すべての機能を利用するため、または特定機能を評価するために必要となる場合があります。
Evaluation Board for ASI4U
ASI4UKIT アクティブ
Evaluate AS‑Interface IC integration using an application‑focused reference design. Helps reduce development effort by demonstrating recommended circuits and PCB design practices.
推奨ドキュメント: