メインコンテンツに移動
ルネサス エレクトロニクス株式会社 (Renesas Electronics Corporation)

概要

説明

The 8V97053L-EVK evaluation kit is designed to help the customer evaluate the 8V97053L RF synthesizer/phase-locked loop (PLL). When the board is connected to a PC running Timing Commander™ through USB, the device can be configured and programmed through a Graphical User Interface (GUI) or through register settings to generate frequencies with best-in-class performance.

特長

  • Board comes pre-populated with the 8V97053L
  • Fully configurable through Timing Commander
  • USB powered for portability
  • Onboard 25MHz TCXO plus alternate SMA input provides flexibility for input reference selection

アプリケーション

ドキュメント

設計・開発

ソフトウェア/ツール

ソフトウェアダウンロード

製品選択

Part NumberStatusStockSampleablePb (Lead) FreeECCN (US)HTS (US)
8V97053L-EVKActiveIn StockAvailableNoEAR998473.30.1180