概要
The 8V19N490B evaluation board is designed to enable customers to evaluate the functionality and performance of the 1966.08MHz FemtoClock® NG Jitter Attenuator and Clock Synthesizer.
The 8V19N490B device on the evaluation board can be programmed and configured via a PC-based graphical user interface (GUI), called Timing CommanderTM, to generate an output frequency of 1966.08MHz and integer-divided frequencies with very low phase noise and RMS phase jitter.
特長
- 8V19N490B Evaluation Board
- Micro USB cable
- Required Software/Hardware
- Renesas Timing CommanderTM Software Installer
- Network access during installation if the .NET framework is not currently installed on the system
- PC with USB 2.0 or USB 3.0 interface
サンプル&ご購入
8V19N490B-EVK
アクティブ| HTS (US): | 8473.30.1180 |
| ECCN (US): | EAR99 |