概要
説明
The 8T49N242-EVK is designed to help the customer evaluate the 8T49N242 Universal Frequency Translator (UFT 3G). When the board is connected to a PC running Timing CommanderTM software through USB, the device can be configured and programmed through a graphical interface or through register settings, to generate frequencies with best-in-class performance.
特長
- Board comes pre-populated with the 8T49N242
- Four LVPECL outputs capable of generating any output frequency using the Timing CommanderTM software
- SMA connectors for each output pair
- Outputs terminate to 50 ohms on a scope
- USB Cable
アプリケーション
設計・開発
製品選択
| Part Number | Status | Stock | Budgetary Price (USD) | Sampleable | Pb (Lead) Free | ECCN (US) | HTS (US) |
|---|---|---|---|---|---|---|---|
| 8T49N242-EVK | Active | In Stock | 1u | $200 | Available | No | EAR99 | 8473.30.1180 |
ビデオ&トレーニング
This video provides an unboxing and demonstration of the 8T49N242 universal frequency translator using Timing Commander software.
The 8T49N242 is ideal for use in a wide range of equipment, including 10G/40G/100G SONET/SDH and Ethernet network line cards, wireless base station baseband units, and broadcast video. carrier Ethernet switches, OTN, or in test and measurement applications. For example, the 8T49N242 can be used in GbE/10GbE/100GbE Synchronous Ethernet line card applications to preserve the G.8262 compliance from the Synchronous Equipment Timing Source (SETS) on the timing card.