メインコンテンツに移動
ルネサス エレクトロニクス株式会社 (Renesas Electronics Corporation) - 6月はプライド月間として、LGBTQ+の権利や文化、コミュニティについて啓発する世界的な活動月間です

説明

The 89HP0504UB Repeater USB3 Evaluation Board is designed to enable quick in-system testing of IDT’s 4-channel, 5Gbps USB3 Repeater IC product.
 
This board provides a 2-lane connection from USB3 host through the Repeater to an HDD, memory stick or other USB3 device.  One of the lanes includes an 18-inch trace segment to emulate PCB connectivity.  This Evaluation Board is powered from the USB host connector.  It is connected using two USB3 cables to a host controller and storage device.
 
The 89HP0504UB Repeater uses pin-strap configuration, and this Evaluation Board implements a three-position DIP switch for simple setting of receiver equalization and transmitter swing and emphasis.  Each of the 4-channels is independently configured via the switches.
 

特長

  • Contains one 89HP0504UBZBNRG USB3 Repeater that compensates for PCB trace attenuation and ISI jitter
  • 2-lane USB3 interface card
  • Short and long 18-inch trace path options
  • Simple configuration via DIP switches
  • Independent upstream and down-stream Repeater configuration and optimization
  • Multiple power connection options
  • Card format: 2.375” x 4.5”

アプリケーション

分類 タイトル 日時
マニュアル-ハードウェア PDF 528 KB
回路図
ログインしてダウンロード PDF 1.16 MB
回路図
ログインしてダウンロード PDF 480 KB
3件
Part NumberStatusStockSampleablePb (Lead) Free
89KTP0504UBObsoleteOut of StockN/ANo