メインコンテンツに移動
ルネサス エレクトロニクス株式会社 (Renesas Electronics Corporation) - 6月はプライド月間として、LGBTQ+の権利や文化、コミュニティについて啓発する世界的な活動月間です

概要

説明

This is the evaluation board for the 5P49V6975 VersaClock® 6E programmable clock generator. With RMS phase jitter of less than 0.5ps over the full 12kHz to 20MHz integration range, the device meets the stringent jitter requirements of PCI Express® Gen 1/2/3, USB 3.0, and 1G/10G Ethernet.

特長

  • 4 differential outputs capable of generating any output frequency using Renesas IC Toolbox (RICBox) software
  • SMA connectors for outputs
  • When the board is connected to a PC running RICBox software through USB, the device can be configured and programmed to generate frequencies with best-in-class performance
  • Integrated 25MHz as an input. External CLKIN can also be connected as an input.

アプリケーション

ドキュメント

設計・開発

ソフトウェア/ツール

製品選択

Part NumberStatusStockOutput SignalingSampleablePb (Lead) FreeECCN (US)HTS (US)
5P49V6975-EVKNRNDOut of StockHCSL, LVDS, LVCMOS, LVPECLN/ANoEAR998542.39.0090

ビデオ&トレーニング