Skip to main content

Package Search

Enter a full or partial package number.
Package Name Package Type Lead Count Category Class Pb (Lead) Free Length Width Thickness Pitch
BB144 PBGA 144 240 PLASTIC No 13.00mm 13.00mm 1.76mm 1.00mm
BB160 PBGA 160 240 PLASTIC No 15.00mm 15.00mm 1.76mm 1.00mm
BB208 PBGA 208 240 PLASTIC No 17.00mm 17.00mm 1.76mm 1.00mm
BB240 PBGA 240 240 PLASTIC No 19.00mm 19.00mm 1.76mm 1.00mm
BB256 PBGA 256 240 PLASTIC No 17.00mm 17.00mm 1.76mm 1.00mm
BB324 PBGA 324 240 PLASTIC No 19.00mm 19.00mm 1.76mm 1.00mm
BB416 PBGA 416 240 PLASTIC No 27.00mm 27.00mm 2.23mm 1.00mm
BBG1156 PBGA 1156 G PLASTIC Yes 35.00mm 35.00mm 2.23mm 1.00mm
BBG144 PBGA 144 G PLASTIC Yes 13.00mm 13.00mm 1.76mm 1.00mm
BBG160 PBGA 160 G PLASTIC Yes 15.00mm 15.00mm 1.76mm 1.00mm
BBG208 PBGA 208 G PLASTIC Yes 17.00mm 17.00mm 1.76mm 1.00mm
BBG240 PBGA 240 G PLASTIC Yes 19.00mm 19.00mm 1.76mm 1.00mm
BBG256 PBGA 256 G PLASTIC Yes 17.00mm 17.00mm 1.76mm 1.00mm
BBG324 PBGA 324 G PLASTIC Yes 19.00mm 19.00mm 1.76mm 1.00mm
BBG416 PBGA 416 G PLASTIC Yes 27.00mm 27.00mm 2.23mm 1.00mm
BC100 CABGA 100 240 PLASTIC No 11.00mm 11.00mm 1.40mm 1.00mm
BC144 CABGA 144 240 PLASTIC No 13.00mm 13.00mm 1.40mm 1.00mm
BC196 CABGA 196 240 PLASTIC No 15.00mm 15.00mm 1.40mm 1.00mm
BC256 CABGA 256 240 PLASTIC No 17.00mm 17.00mm 1.40mm 1.00mm
BC324 CABGA 324 240 PLASTIC No 19.00mm 19.00mm 1.40mm 1.00mm
BC484 CABGA 484 240 PLASTIC No 23.00mm 23.00mm 1.59mm 1.00mm
BCB144 CABGA 144 240 PLASTIC No 13.00mm 13.00mm 1.62mm 1.00mm
BCG100 CABGA 100 G PLASTIC Yes 11.00mm 11.00mm 1.40mm 1.00mm
BCG144 CABGA 144 G PLASTIC Yes 13.00mm 13.00mm 1.40mm 1.00mm
BCG196 CABGA 196 G PLASTIC Yes 15.00mm 15.00mm 1.40mm 1.00mm
BCG256 CABGA 256 G PLASTIC Yes 17.00mm 17.00mm 1.40mm 1.00mm
BCG324 CABGA 324 G PLASTIC Yes 19.00mm 19.00mm 1.40mm 1.00mm
BCG48 CABGA 48 G PLASTIC Yes 10.00mm 10.00mm 1.27mm 0.75mm
BCG484 CABGA 484 G PLASTIC Yes 23.00mm 23.00mm 1.59mm 1.00mm
BCY144 CABGA 144 G PLASTIC Yes 13.00mm 13.00mm 1.62mm 1.00mm
BD0 BOARD 0 NP, RoHS BOARD 0.00mm 0.00mm 0.00mm 0.00mm
BDG100 CABGA 100 G PLASTIC Yes 11.00mm 11.00mm 1.20mm 1.00mm
BDG225 CABGA 225 G PLASTIC Yes 8.00mm 8.00mm 1.10mm 0.50mm
BE48 CABGA 48 240 PLASTIC No 9.00mm 9.00mm 1.20mm 0.75mm
BEG48 CABGA 48 G PLASTIC Yes 9.00mm 9.00mm 1.20mm 0.75mm
BF208 CABGA 208 240 PLASTIC No 15.00mm 15.00mm 1.40mm 0.80mm
BF48 CABGA 48 240 PLASTIC No 7.00mm 7.00mm 1.40mm 0.75mm
BF96 CABGA 96 240 PLASTIC No 13.50mm 5.50mm 1.40mm 0.80mm
BFG208 CABGA 208 G PLASTIC Yes 15.00mm 15.00mm 1.40mm 0.80mm
BFG48 CABGA 48 G PLASTIC Yes 7.00mm 7.00mm 1.40mm 0.75mm
BFG484 CABGA 484 G PLASTIC Yes 19.00mm 19.00mm 1.76mm 0.80mm
BFG81 CABGA 81 G PLASTIC Yes 8.00mm 8.00mm 1.35mm 0.80mm
BFG96 CABGA 96 G PLASTIC Yes 13.50mm 5.50mm 1.40mm 0.80mm
BG119 PBGA 119 240 PLASTIC No 14.00mm 22.00mm 2.15mm 1.27mm
BG121 PBGA 121 240 PLASTIC No 15.00mm 15.00mm 2.15mm 1.27mm
BG256 PBGA 256 240 PLASTIC No 27.00mm 27.00mm 2.00mm 1.27mm
BG313 PBGA 313 240 PLASTIC No 35.00mm 35.00mm 2.30mm 1.27mm
BGG119 PBGA 119 G PLASTIC Yes 14.00mm 22.00mm 2.15mm 1.27mm
BGG121 PBGA 121 G PLASTIC Yes 15.00mm 15.00mm 2.15mm 1.27mm
BGG256 PBGA 256 G PLASTIC Yes 27.00mm 27.00mm 2.00mm 1.27mm