Skip to main content
Renesas Electronics Corporation

Description

The ISL6558EVAL2 is a low-profile, 5V/12V input, 500kHz, and 90% efficiency DC/DC converter evaluation board. It is used to evaluate the ISL6558 multi-purpose precision multiphase PWM controller with optional active voltage positioning. The evaluation board can be pushed up to 80A in four-phase operation, or modified for 12V input applications by replacing the input capacitors with higher voltage rating capacitors.

Features

  • Multiphase power conversion: 2-, 3-, or 4-phase operation
  • Optional output voltage droop
  • Precision channel-current balance
  • Lossless current sensing
  • Precision reference voltage
  • Fast transient response
  • Overcurrent and overvoltage protection
  • Digital soft-start
  • Power-good (PGOOD) indication
  • High ripple frequency (80kHz to 1.5MHz)

Applications

  • Power supply control for microprocessors
  • Low output voltage, high current DC/DC converters
  • Voltage regulator modules
  • Servers and workstations
  • Memory and accelerated graphics port supplies
  • Communication processor and personal computer peripherals
Type Title Date
Manual - Development Tools PDF 886 KB
PCB Design Files ZIP 1.89 MB
2 items

Software & Tools

Software & Tools

Software title
Software type
Company
iSim:PE Offline Simulation Tool
iSim Personal Edition (iSim:PE) speeds the design cycle and reduces risk early in any project, identifying parts that can be used in current as well as next-generation designs.
Simulator Renesas
1 item

Models

Models

Type Title Date
Model - iSim
Log in to Download SXSCH 202 KB
Model - iSim
Log in to Download SXSCH 256 KB
Model - iSim
Log in to Download SXSCH 296 KB
3 items
Part NumberStatusStockBudgetary Price (USD)SampleablePb (Lead) FreeECCN (US)HTS (US)
ISL6558EVAL2ZActiveOut of Stock1u | $171.89AvailableYesEAR998473.30.1180
Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?