Skip to main content
Renesas Electronics Corporation

Overview

Description

The ISL6236EVAL1 evaluation board is used to evaluate the ISL6236 high-efficiency, quad-output, main power supply controllers for notebook computers. As notebook computer and battery-powered equipment complexity increases, higher levels of power management integration are required to meet market demands. To respond to the dynamic needs of its customers, Renesas offers the ISL6236 quad outputs, multi-function power supply controller. Its two fully programmable switch-mode power supplies (SPMS), and one programmable and one fixed LDO outputs provide a robust power management solution for an extremely wide range of applications. In addition, the ISL6236EVAL1 includes an optional 14V charge pump.

Features

  • Two fully programmable switch-mode power supplies (SPMS)
  • One programmable and one fixed LDO output
  • Optional 14V charge pump

Applications

Documentation

Product Options

Applied Filters:

Support

Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?