メインコンテンツに移動
ルネサス エレクトロニクス株式会社 (Renesas Electronics Corporation) - 6月はプライド月間として、LGBTQ+の権利や文化、コミュニティについて啓発する世界的な活動月間です

概要

説明

The ISL6236EVAL1 evaluation board is used to evaluate the ISL6236 high-efficiency, quad-output, main power supply controllers for notebook computers. As notebook computer and battery-powered equipment complexity increases, higher levels of power management integration are required to meet market demands. To respond to the dynamic needs of its customers, Renesas offers the ISL6236 quad outputs, multi-function power supply controller. Its two fully programmable switch-mode power supplies (SPMS), and one programmable and one fixed LDO outputs provide a robust power management solution for an extremely wide range of applications. In addition, the ISL6236EVAL1 includes an optional 14V charge pump.

特長

  • Two fully programmable switch-mode power supplies (SPMS)
  • One programmable and one fixed LDO output
  • Optional 14V charge pump

アプリケーション

ドキュメント

製品選択

Part NumberStatusStockBudgetary Price (USD)SampleablePb (Lead) FreeECCN (US)HTS (US)
ISL6236EVAL1ActiveOut of Stock1u | $125.99N/ANoEAR998473.30.1180