Skip to main content
Renesas Electronics Corporation

Overview

The ISL28191EVAL1Z evaluation board is designed to enable the ISL28191 IC to operate from a single supply (+3VDC to +5.5VDC) or split supplies (±1.5VDC to ±2.75VDC). The board is configured for a single op amp connected for differential input with a closed loop gain of 10. A single external reference voltage (VREF) pin is provided, as well as a user-selectable voltage divider - filter is included.

The ISL28191 amplifiers feature ultra-low noise, ultra-low distortion, and rail-to-rail output drive capability. They are designed to operate with single and dual supplies from +5.5VDC (±2.75VDC) down to +3VDC (±1.5VDC).

Features

  • Operates from a single supply (+3VDC to +5.5VDC) or from split supplies (±1.5VDC to ±2.75VDC)
  • Configured for a single op amp connected for differential input with a closed loop gain of 10
  • Single external reference voltage (VREF) pin is provided
  • User-selectable voltage divider (filter included)

Products in the Design

Sample & Buy

ISL28191EVAL1Z Ultra-Low Noise RRIO Op Amp Eval Board

ISL28191EVAL1Z

Active
Pb (Lead) Free:Yes
ECCN (US):EAR99
HTS (US):8473.30.1180

Applications

Support

Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?