Features
- CPU:Cortex-M3(125MHz)
- Voltage: 3V for IO, 1.15V for CPU
- Package: 196pin LFBGA (12 x 12mm, 0.8 pitch)
- Memory: SRAM 6MB with ECC
- Ethernet port: max 3
- Independent GMAC: 1 port
- Ethernet Switch
- EtherCAT slave controller
- SERCOSⅢ slave controller
Description
RZ/N1L equipped with "Renesas R-IN engine (“R-IN engine”)" which is an accelerator for industrial Ethernet communication can be used for the communication parts of industrial network device where real - time responsibility is required. With integrated EtherCAT and Sercos III slave dedicated H/W, it is possible to handle a wide range of protocols.
Application Block Diagrams
| Industrial Ethernet Multi-Sensor Module Industrial Ethernet Multi-Sensor Module with high integration, dedicated calculation power, and rich interface. | |
| Embedded Programmable Logic Controller (PLC) for Industrial Use Flexible embedded programmable logic controller (PLC) designed to integrate any type of interface for end-application needs. | |
| Functional Safety Network with Safety Drive System Enhance industrial safety with a motor drive and network system powered by two 32-bit RX72N MCUs, ensuring reliable control and emergency power cutoff. |
Applied Filters:
Loading