Renesas is a leading innovator of optical drivers, transimpedance amplifiers and retimer semiconductor IC solutions for telecom (long-haul and metro) applications. Renesas features a broad family of wideband optical modulator driver amplifiers and transimpedance amplifiers to serve the exploding need for fiber optic data transmission. As the demand for bandwidth increases from service providers, datacenters and enterprise networks, these optical solutions, offering power and cost-efficiency in a small form factor, are ideal for use in metro, regional and long-haul applications. Renesas’ products include a wide range of modulator drivers and transimpedance amplifiers (TIA) for line side 100G to 400G and beyond fiber optic transmitters and receivers; as well as linear and limiting MZM drivers for long-haul and metro transmission, linear TIAs for long-haul coherent receivers and limiting TIAs for shorter range receivers.

Categories

Optical Modulator Drivers

Optical modulator drivers for long-haul and metro networking

Optical Transimpedance Amplifiers (TIA) - Telecom

Solutions for higher data rate in long-haul and datacenter applications

Documentation

Title Type Date
PDF216 KB
Overview

Videos & Training

GX76474 / GX36420 Driver and TIA for 400G Telecom Optical Networks

An overview of Renesas’ 64 Gbaud GX76474 driver family and GX36420 series Coherent TIAs that combine exceptional analog performance, low power, and high reliability with high bandwidth and configurability to support coherent optical communications, the telecom industry’s fastest growing segment. Both series also cover all the optical modulator technologies currently on the market, including Lithium Niobate, Indium Phosphide, and Silicon Photonics, as well as the industry-standard ICR and TROSA configurations.