Renesas provides motor control solutions to support the entire development process. The product portfolio include devices that are particularly suitable for motor control, a motor control kit that can be used as a reference design, and complete software and tools.

Image
Motor Control Solutions

The details page of each solution is as follows.

Other solution information for brushless DC motors (permanent magnet synchronous motors) can be found on this page. The details page of each solution is as follows.

Motor Control Evaluation System

Renesas high-performance MCU and analog and power (A&P) devices are ideally suited for motor control applications. Reference boards mounted with the inverter circuitry necessary for driving the motor and various sample code and application notes are ready to use. Complete motor control evaluation and development tools help reduce time to market, and they are ideal for the following purposes:

  1. Evaluation of Renesas devices (MCUs, A&P products)
  2. Reference for board and software design
  3. Learning about motor control

Motor Control Evaluation System for RA Family - RA6T1 Group

Motor Control Evaluation System for RA Family - RA6T1 Group is a low-voltage permanent magnet synchronous motor (brushless DC motor) solution that allows anyone to easily evaluate the motor control. With this product and software that can be downloaded from the web, you can start evaluating motor control immediately.

Image
Motor Control Evaluation System for RA Family - RA6T1 Group

Evaluation System for BLDC Motor

Evaluation Kit for Permanent Magnet Synchronous Motors (Brushless DC Motor)

The Evaluation System for BLDC Motor is a solution kit for easily evaluating permanent magnet synchronous motors. When used in combination with a CPU card, various Renesas MCUs can control the motor. By using the Renesas Motor Workbench sample software and development support tool, evaluation and analysis can easily be performed, so you can start evaluation immediately after purchasing the kit.

Image
Evaluation System for BLDC Motor

Evaluation System for Stepping Motor with Resolver

Stepping Motor Drive Evaluation Kit Using the Renesas Resolver to Digital Converter IC

The Evaluation System for Stepping Motor with Resolver is composed of a motor control MCU, an inverter circuit, a stepping motor with resolver sensor, and a resolver to digital converter IC. In addition, it supports the Renesas Motor Workbench motor control development support tool, which makes it easy to debug software and understand motor control.

Note: The 24V Motor Control Evaluation System for RX23T option CPU card cannot be used to operate the resolver sensor of this kit.

Resolver solution details
Resolver digital converter IC

Image
Evaluation System for Stepping Motor with Resolver

Motor Control Evaluation System for RAJ306001/10

Easy BLDC Motor Control Using RAJ306001 and RAJ306010 Integrated Motor Control ICs

The Renesas BLDC Motor Control Evaluation System for RAJ3060xx Motor Control ICs includes a small motor and sample code to get a new design up and running quickly.  

Image
raj306010-rssk-kit-photo

24V Motor Control Evaluation System for RX23T

Motor Drive Using the RX/RL Microcontroller

The Renesas "24V Motor Control Evaluation System for RX23T" allow you to easily evaluate solutions for low voltage permanent magnet synchronous motors using the board included in the kit and software downloaded from the website.

CPU cards (purchased separately) allow you to conduct evaluations using a different microcontroller.

Image
24V Motor Control Evaluation System for RX23T

Purchasing Inquiry

Renesas Motor Workbench 2.0: Motor Control Development Tool 2.0

Renesas Motor Workbench is a debugging tool for motor control. The Analyzer function can read and write variables inside the motor control MCU and display the waveform of variables, and the Tuner function can automatically adjust the vector control parameter using the solution kit. By performing automatic adjustment, motor parameters and control parameters can be acquired automatically.

Motor Control Development Support Tool Renesas Motor Workbench 2.0 (ZIP)
Image
Motor RSSK Tool

Authentication Expiration Notice

For current users of Renesas Motor Workbench

When starting this tool, the following messages about the expiration date of authentication may be displayed.

License expires soon: Displays when less than 30 days remain before the expiration date.

Image
Renesas Motor Workbench License Expires Soon

Expiration date out: Displays when the expiration date is passed.

Image
Renesas Motor Workbench License Expiration Date Out

To continue using the tool after the certificate expires, you need to import the latest authentication file and update the authentication.

  1. Download the latest authentication file after answering a simple questionnaire.
    Download Authentication File
  2. Import the authentication file by clicking the "Select" button on the certificate expiration message screen.

CPU Cards

These optional CPU cards for the 24V Motor Control Evaluation System for RX23T allow you to evaluate motor control using a different microcontroller by purchasing an additional CPU card and swapping it.

Image
RX24T CPU Card

Desk Top Laboratories Inc. CPU Cards

  • RL78/G1F CPU Card (64-pin, 64KB) - T5103
  • RL78/G1G CPU Card (32-pin, 16KB) - T5104
  • RL78/G14 CPU Card (64-pin, 64KB) - T5101
  • RL78/G14 CPU Card (32-pin, 64KB) - T5105
  • RL78/G1M CPU Card (20pin, 8KB) - T5108

Purchase Desk Top Laboratories CPU Cards

RZ/T1 Motion Control Solution Kit

Easy Development for Industrial Servo Drives

The RZ/T1 Motion Control Solution Kit delivers a complete hardware/software solution to help simplify embedded development for industrial servo drives and controllers, industrial robotic systems, factory equipment, and other machine tools that require high speed, responsiveness and excellent real-time performance.

Purchase the RZ/T1 Motion Control Solution Kit

Image
RZ/T1 Motion Control Solution Kit

Application Notes & Sample Code

Sample code and application notes for each type of motor control are listed below. A My Renesas ID is required.

Evaluation System for BLDC Motor
Permanent Magnet Synchronous Motor (Brushless DC Motor)

Control Method Download
Application Notes
About Algorithm
Download
Application Notes & Sample Code
About Implementation
Integrated
Development
Environment
Sensorless 120-degree conducting control 120-degree conducting control of permanent magnetic synchronous motor (Algorithm) (PDF | English, 日本語) RX23T 120-degree conducting control for permanent magnetic synchronous motor using hall sensors (Implementation) For “Evaluation System for BLDC Motor” (ZIP)
RX24T 120-degree conducting control for permanent magnetic synchronous motor using hall sensors (Implementation) For “Evaluation System for BLDC Motor” - Sample Code (ZIP)
CS+
e2 studio
Sensorless 120-degree conducting control (with initial position detect function ) RX23T Sensorless 120-degree conducting control for permanent magnetic synchronous motor (Implementation) For “Evaluation System for BLDC Motor” - Sample Code (ZIP)
RX24T Sensorless 120-degree conducting control for permanent magnetic synchronous motor (Implementation) For “Evaluation System for BLDC Motor” - Sample Code (ZIP)
CS+
e2 studio
Sensorless vector control Sensorless Vector Control for Permanent Magnet Synchronous Motor (Algorithm) (PDF | English, 日本語) Please contact us CS+
e2 studio
Encoder vector control Vector Control for Permanent Magnet Synchronous Motor with Encoder (Algorithm) (PDF | English, 日本語) Please contact us CS+
e2 studio

Evaluation System for Stepping Motor with Resolver Sensor

Control Method Download
Application Notes
About Algorithm
Download
Application Notes & Sample Code
About Implementation
Integrated
Development
Environment
Resolver vector control Vector control (position)
(algorithm)
RX24T Group Vector Control of a Two-Phase Stepping Motor Incorporating a Resolver Sensor - Sample Code (ZIP) (RX24T) CS+
e2 studio

30V Motor Control Evaluation System for RAJ306000
Permanent Magnet Synchronous Motor (Brushless DC Motor)

Control Method Download
Application Notes & Sample Code
About Implementation
Integrated
Development
Environment
Hall 120-degree conducting control 120 degrees conducting control with hall IC (RAJ306000 implementation guide) - Sample Code (r18an0035xx0109) (ZIP)
120 degrees conducting speed control with hall IC (RAJ306000 implementation guide) - Sample Code (r18an0038xx0104) (ZIP)
CS+
e2 studio
Sensorless 120-degree conducting control 120 degrees conducting control by Sensor-less drive (RAJ306000 implementation guide) - Sample Code (r18an0036xx0103) (ZIP) CS+
e2 studio
Encoder vector control Vector control with encoder (RAJ306000 implementation guide) - Sample Code (r18an0037xx0102) (ZIP) CS+
e2 studio

24V Motor Control Evaluation System for RX23T
Permanent Magnet Synchronous Motor (Brushless DC Motor)

Control Method Download
Application Notes
About Algorithm
Download
Application Notes & Sample Code
About Implementation
Integrated
Development
Environment
Hall 120-degree conducting control 120-degree conducting control of permanent magnetic synchronous motor (Algorithm) (PDF | English, 日本語) RX23T 120-degree conducting control of permanent magnetic synchronous motor using hall sensors (Implementation) (PDF | English, 日本語) (RX23T)
RX24T 120-degree conducting control of permanent magnetic synchronous motor using hall sensors (Implementation) (PDF | English, 日本語) (RX24T)
RL78/G1F 120-degree conducting control of permanent magnetic synchronous motor (Implementation) (PDF | English, 日本語) (RL78/G1F)
Speed control of 120-degree conducting controlled permanent magnetic synchronous motor using hall sensors (Implementation) (R01AN3736EJ0100) (PDF | English, 日本語) (RL78/G1G*1)
Speed control of 120-degree conducting controlled permanent magnetic synchronous motor using hall sensors (Implementation) (R01AN4028EJ0100) (PDF | English, 日本語) (RL78/G14)
RL78/G1M 120-degree conducting control of permanent magnetic synchronous motor (Implementation) (PDF | English, 日本語)(RL78/G1M*1)
CS+
e2 studio
Sensorless 120-degree conducting control RX23T Sensorless 120-degree conducting control of permanent magnetic synchronous motor (Implementation) (PDF | English, 日本語) (RX23T)
RX24T Sensorless 120-degree conducting control of permanent magnetic synchronous motor (Implementation) (PDF | English, 日本語) (RX24T)
RL78/G1F 120-degree conducting control of permanent magnetic synchronous motor (Implementation) (PDF | English, 日本語) (RL78/G1F)
RL78/G1G Sensorless Speed control of 120-degree conducting controlled permanent magnetic synchronous motor (Implementation) (PDF | English, 日本語) (RL78/G1G*1)
Sensorless Speed control of 120-degree conducting controlled permanent magnetic synchronous motor (Implementation) (PDF | English, 日本語) (RL78/G14)
RL78/G1M 120-degree conducting control of permanent magnetic synchronous motor (Implementation) (PDF | English, 日本語)(RL78/G1M*1)
CS+
e2 studio
Sensorless 120-degree conducting control (with initial position detect function ) RL78/G1F Sensorless speed control of 120-degree conducting controlled permanent magnetic synchronous motor with detection of initial position (Implementation) (PDF | English, 日本語) (RL78/G1F*3) CS+
e2 studio
Sensorless vector control Sensorless Vector Control for Permanent Magnet Synchronous Motor (Algorithm) (PDF | English, 日本語) RX13T Sensorless vector control for permanent magnetic synchronous motor (Implementation) (PDF | English, 日本語) (RX13T)
RX23T Sensorless vector control for permanent magnetic synchronous motor (Implementation) (PDF | English, 日本語) (RX23T)
RX24T/RX24U Sensorless vector control for permanent magnetic synchronous motor (Implementation) (PDF | English, 日本語) (RX24T, RX24U)
RX66T Sensorless vector control for permanent magnetic synchronous motor (Implementation) (PDF | English, 日本語) (RX66T (MTU/GPT)*4)
RX72T Sensorless vector control for permanent magnetic synchronous motor (Implementation) (PDF | English, 日本語) (RX72T (MTU/GPT)*4)
RL78/G1F (1 shunt)*2 *3  RL78/G1F (3 shunt)*2
CS+
e2 studio
Encoder vector control Vector Control for Permanent Magnet Synchronous Motor with Encoder (Algorithm) (PDF | English, 日本語) RX72T Vector control for permanent magnetic synchronous motor with encoder (Implementation) (PDF | English, 日本語) (RX72T (MTU/GPT)*4)
RX66T Vector control for permanent magnetic synchronous motor with encoder (Implementation) (PDF | English, 日本語) (RX66T (MTU/GPT)*4)
RX23T Vector control for permanent magnetic synchronous motor with encoder (Implementation) (PDF | English, 日本語) (RX23T)
RX24T/RX24U Vector control for permanent magnetic synchronous motor with encoder (Implementation) (PDF | English, 日本語) (RX24T, RX24U)
CS+
e2 studio

*1: Uses partner board.
*2: For information, contact Renesas sales or a distributor.
*3: To operate the program targeted by this application note, it is necessary to modify the circuit of the Renesas Solution Starter Kit 24V Motor Control Evaluation System for RX23T. If you modify the circuit, other programs for the Renesas Solution Starter Kit 24V Motor Control Evaluation System for RX23T will not be able to operate Regarding circuit modification, we do not guarantee the operation of this program after amendment.
*4: Two types of timer (MTU and GPT) settings are implemented as a PWM output timer, and it can be selected at compile time.

Combination of Partner Inverter Board (T1102 Trial Series) and Partner CPU Card (T5101 RL78/G14 64-pin)
(Three-Phase Induction Motor)

Control Method Download
Application Notes
About Algorithm
Download
Application Notes & Sample Code
About Implementation
Integrated
Development
Environment
V/f control V/f Control of Three-phase Induction Motor (Algorithm) (PDF | English, 日本語) V/f Control of Induction Motor(RL78/G14) (PDF | English, 日本語) (RL78/G14) CS+

Types of Motors

Image
Types of Motors
  • Brushed DC Motor
  • Permanent Magnet Synchronous Motor (Brushless DC Motor)
  • Three-phase Induction Motor
  • Single-phase Induction Motor
  • Stepper Motor

Learn more about the various motors on the Motors Types page.

Recommended Products for Motor Control

Image
Touch principles, Renesas touch key characteristics

Partners

Image
Desk Top Laboratories Inc.

Desk Top Laboratories Inc.

Sales of development tools for power electronics, consignment of motor control program development, consulting services

TEL: 81-42-689-6247
e-mail: saka@desktoplab.co.jp
http://desktoplab.co.jp/

Desk Top Laboratories Inverters and CPU Cards

Image
Desk Top Laboratories Inverters and CPU Cards
BFG Engineering

BFG Engineering - is a development house focused on hardware & software design. We are operating mainly in the field of advanced control for of electric drives, small machinery automation and control of industrial processes.

BFG Engineering
Via Divisione Folgore, 43
36100 Vicenza
Italy

TEL: (+39) 0444923822

e-mail: luca.fazia@bfgengineering.it

Click here for more details

Image
BFG Engineering

Applications

Documentation & Downloads

Title Other Languages Type Format File Size Date
User Guides & Manuals
Evaluation System for Stepping Motor with Resolver User's Manual 日本語 Manual PDF 3.95 MB
Evaluation System for BLDC Motor with User's Manual 日本語 Manual PDF 969 KB
RX13T CPU Card User's Manual 日本語 Manual PDF 943 KB
RX24U CPU Card User's Manual 日本語 Manual PDF 1.14 MB
RX72T CPU Card User's Manual 日本語 Manual PDF 1.25 MB
RX24T CPU Card User's Manual 日本語 Manual PDF 1011 KB
RX66T CPU Card User's Manual Manual PDF 1.28 MB
Renesas Solution Starter Kit 24V Motor Control Evaluation System for RX23T User's Manual 日本語 Manual PDF 1.71 MB
RX23T CPU Card User's Manual 日本語 Manual PDF 980 KB
RL78/G14 CPU Card User's Manual 日本語 Manual PDF 862 KB
RL78/G1F CPU Card User's Manual 日本語 Manual PDF 1.30 MB
Application Notes & White Papers
- RX24T Group Vector Control of a Two-Phase Stepping Motor Incorporating a Resolver Sensor 日本語 Application Note PDF 1.69 MB
RX24T Group Vector Control of a Two-Phase Stepping Motor Incorporating a Resolver Sensor 日本語 Application Note PDF 1.69 MB
- RX13T Vector Control for Permanent Magnet Synchronous Motor with Encoder (Implementation) For “Evaluation System for BLDC Motor" 日本語 Application Note PDF 1.83 MB
RX13T Vector Control for Permanent Magnet Synchronous Motor with Encoder (Implementation) For “Evaluation System for BLDC Motor" 日本語 Application Note PDF 1.83 MB
RX72T Sensorless Vector Control for Permanent Magnet Synchronous Motor (Implementation) For “Evaluation System for BLDC Motor” 日本語 Application Note PDF 1.63 MB
- RX72T Sensorless Vector Control for Permanent Magnet Synchronous Motor (Implementation) For “Evaluation System for BLDC Motor” 日本語 Application Note PDF 1.63 MB
- RX66T Sensorless Vector Control for Permanent Magnet Synchronous Motor (Implementation) For “Evaluation System for BLDC Motor” 日本語 Application Note PDF 1.57 MB
RX66T Sensorless Vector Control for Permanent Magnet Synchronous Motor (Implementation) For “Evaluation System for BLDC Motor” 日本語 Application Note PDF 1.57 MB
- RX24T/RX24U Sensorless Vector Control for Permanent Magnet Synchronous Motor (Implementation) For “Evaluation System for BLDC Motor” 日本語 Application Note PDF 1.83 MB
RX24T/RX24U Sensorless Vector Control for Permanent Magnet Synchronous Motor (Implementation) For “Evaluation System for BLDC Motor” 日本語 Application Note PDF 1.83 MB
- RX23T Sensorless Vector Control for Permanent Magnet Synchronous Motor (Implementation) For “Evaluation System for BLDC Motor” 日本語 Application Note PDF 1.81 MB
RX23T Sensorless Vector Control for Permanent Magnet Synchronous Motor (Implementation) For “Evaluation System for BLDC Motor” 日本語 Application Note PDF 1.81 MB
RX13T Sensorless Vector Control for Permanent Magnet Synchronous Motor (Implementation) For “Evaluation System for BLDC Motor” 日本語 Application Note PDF 1.82 MB
- RX13T Sensorless Vector Control for Permanent Magnet Synchronous Motor (Implementation) For “Evaluation System for BLDC Motor” 日本語 Application Note PDF 1.82 MB
RX24T Vector Control for Permanent Magnet Synchronous Motor with Magnet sensor (Implementation) For "Evaluation System for BLDC Motor" 日本語 Application Note PDF 1.25 MB
- RX24T Vector Control for Permanent Magnet Synchronous Motor with Magnet sensor (Implementation) For "Evaluation System for BLDC Motor" 日本語 Application Note PDF 1.25 MB
RX72T Vector Control for Permanent Magnet Synchronous Motor with Encoder (Implementation) For “Evaluation System for BLDC Motor” 日本語 Application Note PDF 1.83 MB
- RX72T Vector Control for Permanent Magnet Synchronous Motor with Encoder (Implementation) For “Evaluation System for BLDC Motor” 日本語 Application Note PDF 1.83 MB
- RX66T Vector Control for Permanent Magnet Synchronous Motor with Encoder (Implementation) For “Evaluation System for BLDC Motor” 日本語 Application Note PDF 1.80 MB
RX66T Vector Control for Permanent Magnet Synchronous Motor with Encoder (Implementation) For “Evaluation System for BLDC Motor” 日本語 Application Note PDF 1.80 MB
- RX24T/RX24U Vector Control for Permanent Magnet Synchronous Motor with Encoder (Implementation) For “Evaluation System for BLDC Motor” 日本語 Application Note PDF 2.14 MB
RX24T/RX24U Vector Control for Permanent Magnet Synchronous Motor with Encoder (Implementation) For “Evaluation System for BLDC Motor” 日本語 Application Note PDF 2.14 MB
- RX23T Vector Control for Permanent Magnet Synchronous Motor with Encoder (Implementation) For “Evaluation System for BLDC Motor” 日本語 Application Note PDF 2.00 MB
RX23T Vector Control for Permanent Magnet Synchronous Motor with Encoder (Implementation) For “Evaluation System for BLDC Motor” 日本語 Application Note PDF 2.00 MB
- RX23T, RX24T, RX66T, and RX72M Groups Using the Driver (Rev. 2.00) for Resolver-to-Digital Converter Control 日本語 Application Note PDF 2.84 MB
RX23T, RX24T, RX66T, and RX72M Groups Using the Driver (Rev. 2.00) for Resolver-to-Digital Converter Control 日本語 Application Note PDF 2.84 MB
- RX13T Sensorless 120-degree conducting control for permanent magnetic synchronous motor (Implementation) with “Evaluation System for BLDC Motor" 日本語 Application Note PDF 1.60 MB
RX13T Sensorless 120-degree conducting control for permanent magnetic synchronous motor (Implementation) with “Evaluation System for BLDC Motor" 日本語 Application Note PDF 1.60 MB
- RX23T Sensorless vector control for permanent magnetic synchronous motor (Implementation) 日本語 Application Note PDF 1.03 MB
RX24T/RX24U Vector control for permanent magnetic synchronous motor with encoder (Implementation) 日本語 Application Note PDF 1.08 MB
RX23T Vector control for permanent magnetic synchronous motor with encoder (Implementation) 日本語 Application Note PDF 1.12 MB
RX24T/RX24U Sensorless vector control for permanent magnetic synchronous motor (Implementation) 日本語 Application Note PDF 1.04 MB
RX23T Sensorless vector control for permanent magnetic synchronous motor (Implementation) 日本語 Application Note PDF 1.03 MB
- RX24T/RX24U Vector control for permanent magnetic synchronous motor with encoder (Implementation) 日本語 Application Note PDF 1.08 MB
- RX23T Vector control for permanent magnetic synchronous motor with encoder (Implementation) 日本語 Application Note PDF 1.12 MB
- RX24T/RX24U Sensorless vector control for permanent magnetic synchronous motor (Implementation) 日本語 Application Note PDF 1.04 MB
- RX24T Vector Control for Permanent Magnet Synchronous Motor with Magnet sensor (Implementation) 日本語 Application Note PDF 1.30 MB
RX24T Vector Control for Permanent Magnet Synchronous Motor with Magnet sensor (Implementation) 日本語 Application Note PDF 1.30 MB
- RX24T Sensorless 120-degree conducting control for permanent magnetic synchronous motor (Implementation) For “Evaluation System for BLDC Motor” 日本語 Application Note PDF 1.66 MB
- RX23T Sensorless 120-degree conducting control for permanent magnetic synchronous motor (Implementation) For “Evaluation System for BLDC Motor” 日本語 Application Note PDF 1.79 MB
- RX24T 120-degree conducting control for permanent magnetic synchronous motor using hall sensors (Implementation) For “Evaluation System for BLDC Motor” 日本語 Application Note PDF 1.77 MB
- RX23T 120-degree conducting control for permanent magnetic synchronous motor using hall sensors (Implementation) For "Evaluation System for BLDC Motor" 日本語 Application Note PDF 2.01 MB
RX23T 120-degree conducting control for permanent magnetic synchronous motor using hall sensors (Implementation) For "Evaluation System for BLDC Motor" 日本語 Application Note PDF 2.01 MB
RX23T Sensorless 120-degree conducting control for permanent magnetic synchronous motor (Implementation) For “Evaluation System for BLDC Motor” 日本語 Application Note PDF 1.79 MB
RX24T 120-degree conducting control for permanent magnetic synchronous motor using hall sensors (Implementation) For “Evaluation System for BLDC Motor” 日本語 Application Note PDF 1.77 MB
RX24T Sensorless 120-degree conducting control for permanent magnetic synchronous motor (Implementation) For “Evaluation System for BLDC Motor” 日本語 Application Note PDF 1.66 MB
- RL78/G1F 120-degree conducting control of permanent magnetic synchronous motor (Implementation) 日本語 Application Note PDF 1.47 MB
RL78/G1F 120-degree conducting control of permanent magnetic synchronous motor (Implementation) 日本語 Application Note PDF 1.47 MB
RX13T Sensorless vector control for permanent magnetic synchronous motor (Implementation) 日本語 Application Note PDF 910 KB
- RX72T Sensorless vector control for permanent magnetic synchronous motor (Implementation) 日本語 Application Note PDF 811 KB
- RX72T Vector control for permanent magnetic synchronous motor with encoder (Implementation) 日本語 Application Note PDF 962 KB
RX72T Vector control for permanent magnetic synchronous motor with encoder (Implementation) 日本語 Application Note PDF 962 KB
RX72T Sensorless vector control for permanent magnetic synchronous motor (Implementation) 日本語 Application Note PDF 811 KB
- RX24T 120-degree conducting control of permanent magnetic synchronous motor using hall sensors (Implementation) 日本語 Application Note PDF 910 KB
- RX23T 120-degree conducting control of permanent magnetic synchronous motor using hall sensors (Implementation) 日本語 Application Note PDF 901 KB
RX24T 120-degree conducting control of permanent magnetic synchronous motor using hall sensors (Implementation) 日本語 Application Note PDF 910 KB
RX23T 120-degree conducting control of permanent magnetic synchronous motor using hall sensors (Implementation) 日本語 Application Note PDF 901 KB
Vector Control for Permanent Magnet Synchronous Motor with Encoder (Algorithm) 日本語 Application Note PDF 529 KB
Sensorless Vector Control for Permanent Magnet Synchronous Motor (Algorithm) 日本語 Application Note PDF 557 KB
- RX66T Sensorless vector control for permanent magnetic synchronous motor (Implementation) 日本語 Application Note PDF 815 KB
- RX66T Vector control for permanent magnetic synchronous motor with encoder (Implementation) 日本語 Application Note PDF 959 KB
RX66T Vector control for permanent magnetic synchronous motor with encoder (Implementation) 日本語 Application Note PDF 959 KB
RX66T Sensorless vector control for permanent magnetic synchronous motor (Implementation) 日本語 Application Note PDF 815 KB
- RL78/G1F Sensorless speed control of 120-degree conducting controlled permanent magnetic synchronous motor with detection of initial position (Implementation) 日本語 Application Note PDF 2.38 MB
RL78/G1F Sensorless speed control of 120-degree conducting controlled permanent magnetic synchronous motor with detection of initial position (Implementation) 日本語 Application Note PDF 2.38 MB
- Speed control of 120-degree conducting controlled permanent magnetic synchronous motor using hall sensors (Implementation) (R01AN4028EJ0100) 日本語 Application Note PDF 1.73 MB
- Speed control of 120-degree conducting controlled permanent magnetic synchronous motor using hall sensors (Implementation) (R01AN3736EJ0100) 日本語 Application Note PDF 1.95 MB
- RL78/G1G Sensorless Speed control of 120-degree conducting controlled permanent magnetic synchronous motor (Implementation) 日本語 Application Note PDF 1.99 MB
RL78/G1G Sensorless Speed control of 120-degree conducting controlled permanent magnetic synchronous motor (Implementation) 日本語 Application Note PDF 1.99 MB
120-degree conducting control of permanent magnetic synchronous motor (Algorithm) 日本語 Application Note PDF 583 KB
- V/f Control of Induction Motor(RL78/G14) 日本語 Application Note PDF 849 KB
V/f Control of Induction Motor(RL78/G14) 日本語 Application Note PDF 849 KB
V/f Control of Three-phase Induction Motor (Algorithm) 日本語 Application Note PDF 215 KB
Downloads
RX24T Group Vector Control of a Two-Phase Stepping Motor Incorporating a Resolver Sensor - Sample Code Sample Code ZIP 5.80 MB
- RX24T Group Vector Control of a Two-Phase Stepping Motor Incorporating a Resolver Sensor - Sample Code Sample Code ZIP 5.80 MB
RX13T Vector Control for Permanent Magnet Synchronous Motor with Encoder (Implementation) For “Evaluation System for BLDC Motor" - Sample Code Sample Code ZIP 13.52 MB
- RX13T Vector Control for Permanent Magnet Synchronous Motor with Encoder (Implementation) For “Evaluation System for BLDC Motor" - Sample Code Sample Code ZIP 13.52 MB
- RX72T Sensorless Vector Control for Permanent Magnet Synchronous Motor (Implementation) For “Evaluation System for BLDC Motor" - Sample Code Sample Code ZIP 13.20 MB
RX72T Sensorless Vector Control for Permanent Magnet Synchronous Motor (Implementation) For “Evaluation System for BLDC Motor" - Sample Code Sample Code ZIP 13.20 MB
RX66T Sensorless Vector Control for Permanent Magnet Synchronous Motor (Implementation) For “Evaluation System for BLDC Motor" - Sample Code Sample Code ZIP 13.04 MB
- RX66T Sensorless Vector Control for Permanent Magnet Synchronous Motor (Implementation) For “Evaluation System for BLDC Motor" - Sample Code Sample Code ZIP 13.04 MB
RX24T/RX24U Sensorless Vector Control for Permanent Magnet Synchronous Motor (Implementation) For “Evaluation System for BLDC Motor" - Sample Code Sample Code ZIP 22.75 MB
- RX24T/RX24U Sensorless Vector Control for Permanent Magnet Synchronous Motor (Implementation) For “Evaluation System for BLDC Motor" - Sample Code Sample Code ZIP 22.75 MB
RX23T Sensorless Vector Control for Permanent Magnet Synchronous Motor (Implementation) For “Evaluation System for BLDC Motor" - Sample Code Sample Code ZIP 12.67 MB
- RX23T Sensorless Vector Control for Permanent Magnet Synchronous Motor (Implementation) For “Evaluation System for BLDC Motor" - Sample Code Sample Code ZIP 12.67 MB
- RX13T Sensorless Vector Control for Permanent Magnet Synchronous Motor (Implementation) For “Evaluation System for BLDC Motor" - Sample Code Sample Code ZIP 13.09 MB
RX13T Sensorless Vector Control for Permanent Magnet Synchronous Motor (Implementation) For “Evaluation System for BLDC Motor" - Sample Code Sample Code ZIP 13.09 MB
- RX24T Vector Control for Permanent Magnet Synchronous Motor with Magnet sensor (Implementation) For "Evaluation System for BLDC Motor" - Sample Code Sample Code ZIP 12.46 MB
RX24T Vector Control for Permanent Magnet Synchronous Motor with Magnet sensor (Implementation) For "Evaluation System for BLDC Motor" - Sample Code Sample Code ZIP 12.46 MB
- RX72T Vector Control for Permanent Magnet Synchronous Motor with Encoder (Implementation) For “Evaluation System for BLDC Motor" - Sample Code Sample Code ZIP 13.76 MB
RX72T Vector Control for Permanent Magnet Synchronous Motor with Encoder (Implementation) For “Evaluation System for BLDC Motor" - Sample Code Sample Code ZIP 13.76 MB
RX66T Vector Control for Permanent Magnet Synchronous Motor with Encoder (Implementation) For “Evaluation System for BLDC Motor" - Sample Code Sample Code ZIP 13.73 MB
- RX66T Vector Control for Permanent Magnet Synchronous Motor with Encoder (Implementation) For “Evaluation System for BLDC Motor" - Sample Code Sample Code ZIP 13.73 MB
RX24T/RX24U Vector Control for Permanent Magnet Synchronous Motor with Encoder (Implementation) For “Evaluation System for BLDC Motor" - Sample Code Sample Code ZIP 24.01 MB
- RX24T/RX24U Vector Control for Permanent Magnet Synchronous Motor with Encoder (Implementation) For “Evaluation System for BLDC Motor" - Sample Code Sample Code ZIP 24.01 MB
RX23T Vector Control for Permanent Magnet Synchronous Motor with Encoder (Implementation) For “Evaluation System for BLDC Motor" - Sample Code Sample Code ZIP 13.66 MB
- RX23T Vector Control for Permanent Magnet Synchronous Motor with Encoder (Implementation) For “Evaluation System for BLDC Motor" - Sample Code Sample Code ZIP 13.66 MB
RX23T, RX24T, RX66T, and RX72M Groups Using the Driver (Rev. 2.00) for Resolver-to-Digital Converter Control - Sample Code Sample Code ZIP 25.78 MB
- RX23T, RX24T, RX66T, and RX72M Groups Using the Driver (Rev. 2.00) for Resolver-to-Digital Converter Control - Sample Code Sample Code ZIP 25.78 MB
RX13T Sensorless 120-degree conducting control for permanent magnetic synchronous motor (Implementation) with “Evaluation System for BLDC Motor" - Sample Code Sample Code ZIP 3.79 MB
- RX13T Sensorless 120-degree conducting control for permanent magnetic synchronous motor (Implementation) with “Evaluation System for BLDC Motor" - Sample Code Sample Code ZIP 3.79 MB
RX23T Sensorless vector control for permanent magnetic synchronous motor (Implementation) - Sample Code Sample Code ZIP 3.74 MB
- RX24T/RX24U Vector control for permanent magnetic synchronous motor with encoder (Implementation) - Sample Code Sample Code ZIP 6.18 MB
- RX23T Vector control for permanent magnetic synchronous motor with encoder (Implementation) - Sample Code Sample Code ZIP 4.10 MB
- RX24T/RX24U Sensorless vector control for permanent magnetic synchronous motor (Implementation) - Sample Code Sample Code ZIP 5.66 MB
- RX23T Sensorless vector control for permanent magnetic synchronous motor (Implementation) - Sample Code Sample Code ZIP 3.74 MB
RX24T/RX24U Vector control for permanent magnetic synchronous motor with encoder (Implementation) - Sample Code Sample Code ZIP 6.18 MB
RX23T Vector control for permanent magnetic synchronous motor with encoder (Implementation) - Sample Code Sample Code ZIP 4.10 MB
RX24T/RX24U Sensorless vector control for permanent magnetic synchronous motor (Implementation) - Sample Code Sample Code ZIP 5.66 MB
RX24T Vector Control for Permanent Magnet Synchronous Motor with Magnet sensor (Implementation) - Sample Code Sample Code ZIP 45.35 MB
- RX24T Vector Control for Permanent Magnet Synchronous Motor with Magnet sensor (Implementation) - Sample Code Sample Code ZIP 45.35 MB
RX24T Sensorless 120-degree conducting control for permanent magnetic synchronous motor (Implementation) For “Evaluation System for BLDC Motor” - Sample Code Sample Code ZIP 4.54 MB
RX23T Sensorless 120-degree conducting control for permanent magnetic synchronous motor (Implementation) For “Evaluation System for BLDC Motor” - Sample Code Sample Code ZIP 4.58 MB
RX24T 120-degree conducting control for permanent magnetic synchronous motor using hall sensors (Implementation) For “Evaluation System for BLDC Motor” - Sample Code Sample Code ZIP 4.77 MB
RX23T 120-degree conducting control for permanent magnetic synchronous motor using hall sensors (Implementation) For “Evaluation System for BLDC Motor” Sample Code ZIP 4.89 MB
- RX23T 120-degree conducting control for permanent magnetic synchronous motor using hall sensors (Implementation) For “Evaluation System for BLDC Motor” Sample Code ZIP 4.89 MB
- RX23T Sensorless 120-degree conducting control for permanent magnetic synchronous motor (Implementation) For “Evaluation System for BLDC Motor” - Sample Code Sample Code ZIP 4.58 MB
- RX24T 120-degree conducting control for permanent magnetic synchronous motor using hall sensors (Implementation) For “Evaluation System for BLDC Motor” - Sample Code Sample Code ZIP 4.77 MB
- RX24T Sensorless 120-degree conducting control for permanent magnetic synchronous motor (Implementation) For “Evaluation System for BLDC Motor” - Sample Code Sample Code ZIP 4.54 MB
RL78/G1F 120-degree conducting control of permanent magnetic synchronous motor (Implementation) - Sample Code Sample Code ZIP 5.82 MB
- RL78/G1F 120-degree conducting control of permanent magnetic synchronous motor (Implementation) - Sample Code Sample Code ZIP 5.82 MB
- RX13T Sensorless vector control for permanent magnetic synchronous motor (Implementation) - Sample Code Sample Code ZIP 3.51 MB
120 degrees conducting control with hall IC (RAJ306000 implementation guide) - Sample Code (r18an0035ej0108) 日本語 Sample Code ZIP 2.02 MB
120 degrees conducting speed control with hall IC (RAJ306000 implementation guide) - Sample Code (r18an0038ej0103) 日本語 Sample Code ZIP 2.17 MB
120 degrees conducting control by Sensor-less drive (RAJ306000 implementation guide) - Sample Code (r18an0036ej0102) 日本語 Sample Code ZIP 2.35 MB
RX72T Sensorless vector control for permanent magnetic synchronous motor (Implementation) - Sample Code Sample Code ZIP 3.61 MB
RX72T Vector control for permanent magnetic synchronous motor with encoder (Implementation) - Sample Code Sample Code ZIP 4.08 MB
- RX72T Vector control for permanent magnetic synchronous motor with encoder (Implementation) - Sample Code Sample Code ZIP 4.08 MB
- RX72T Sensorless vector control for permanent magnetic synchronous motor (Implementation) - Sample Code Sample Code ZIP 3.61 MB
Vector control with encoder (RAJ306000 implementation guide) - Sample Code (r18an0037ej0101) 日本語 Sample Code ZIP 1.45 MB
RX24T 120-degree conducting control of permanent magnetic synchronous motor using hall sensors (Implementation) - Sample Code Sample Code ZIP 3.18 MB
RX23T 120-degree conducting control of permanent magnetic synchronous motor using hall sensors (Implementation) - Sample Code Sample Code ZIP 3.21 MB
- RX24T 120-degree conducting control of permanent magnetic synchronous motor using hall sensors (Implementation) - Sample Code Sample Code ZIP 3.18 MB
- RX23T 120-degree conducting control of permanent magnetic synchronous motor using hall sensors (Implementation) - Sample Code Sample Code ZIP 3.21 MB
RX66T Sensorless vector control for permanent magnetic synchronous motor (Implementation) - Sample Code 日本語 Sample Code ZIP 2.58 MB
RX66T Vector control for permanent magnetic synchronous motor with encoder (Implementation) - Sample Code 日本語 Sample Code ZIP 2.87 MB
- RX66T Vector control for permanent magnetic synchronous motor with encoder (Implementation) - Sample Code 日本語 Sample Code ZIP 2.87 MB
- RX66T Sensorless vector control for permanent magnetic synchronous motor (Implementation) - Sample Code 日本語 Sample Code ZIP 2.58 MB
RL78/G1F Sensorless speed control of 120-degree conducting controlled permanent magnetic synchronous motor with detection of initial position (Implementation) - Sample Code 日本語 Sample Code ZIP 3.81 MB
- RL78/G1F Sensorless speed control of 120-degree conducting controlled permanent magnetic synchronous motor with detection of initial position (Implementation) - Sample Code 日本語 Sample Code ZIP 3.81 MB
Speed control of 120-degree conducting controlled permanent magnetic synchronous motor using hall sensors (Implementation) - Sample Code (r01an4028ej0100) 日本語 Sample Code ZIP 15.69 MB
Speed control of 120-degree conducting controlled permanent magnetic synchronous motor using hall sensors (Implementation) - Sample Code (r01an3736ej0100) 日本語 Sample Code ZIP 3.39 MB
RL78/G1G Sensorless Speed control of 120-degree conducting controlled permanent magnetic synchronous motor (Implementation) - Sample Code 日本語 Sample Code ZIP 3.27 MB
- RL78/G1G Sensorless Speed control of 120-degree conducting controlled permanent magnetic synchronous motor (Implementation) - Sample Code 日本語 Sample Code ZIP 3.27 MB
V/f Control of Induction Motor(RL78/G14) - Sample Code 日本語 Sample Code ZIP 1.12 MB
- V/f Control of Induction Motor(RL78/G14) - Sample Code 日本語 Sample Code ZIP 1.12 MB
Other
Motor Control Development Support Tool Renesas Motor Workbench 2.0 Software & Tools - Others ZIP 41.98 MB
- Motor Control Development Support Tool 2.0Renesas Motor Workbench" Software License Agreement" 日本語 Other PDF 189 KB

Boards & Kits

Part Number Title Type Company
RTK0EMX270S01020BJ Evaluation System for Stepping Motor with Resolver Starter Renesas
RTK0EM0006S01212BJ 24V Motor Control Evaluation System for RX23T Starter Renesas
YDRIVE-IT-RZT1 RZ/T1 Motion Control Solution Kit Reference Renesas
RL78/G14-Low-Voltage-Motor-Control Low Voltage Motor Control Evaluation System with RL78/G14 Starter Renesas
RX62T-Low-Voltage-Motor-Control RX62T Low Voltage Motor Control Evaluation System Starter Renesas
RTK0EMX270S00020BJ Evaluation System for BLDC Motor Starter Renesas
RTK0EML2C0S01020BJ BLDC Motor Control Evaluation System for RAJ3060xx Motor Control ICs Evaluation Renesas

News & Additional Resources

Type Date Sort descending
Motor Control Algorithms Page Jul 9, 2020
Motor Types Page Jul 9, 2020