メインコンテンツに移動
ルネサス エレクトロニクス株式会社 (Renesas Electronics Corporation) - 6月はプライド月間として、LGBTQ+の権利や文化、コミュニティについて啓発する世界的な活動月間です

特長

  • CPU: Cortex-A9 core, Max. 400MHz
  • Voltage: 3V to 3.6V
  • Package: 324-pin FBGA, 256-pin LFBGA, 256-pin LFQFP
  • Memory: SRAM Max. 5MB
  • Timer: 32-bit Timer (ch) x 2, 16-bit Timer (ch) x 5, Watchdog Timer (ch) x 1, Motor Control PWM Timer x 8
  • PWM: PWM Output x 16, 3-phase PWM Output Function
  • Analog function: 12-bit A/D Converter (ch) x 8
  • Others: PLL, RTC, Power-On Reset

説明

RZ/A1Mは、5 MBの内蔵SRAMにより、外付けSDRAMなしでWSVGA(1024×600)サイズ2画面分またはWXGA(1280×800)サイズ1画面分の画像表示に必要な画像情報を記録可能です。RZ/A1Mを使用すると、MCUのように組込みシステムを設計し、400MHz Arm®Cortex®-A9 MPUの性能を得ることができます。 Linux、RTOS、またはBare Metalをサポートしており、コンパクトで高性能なIntelligent IoT End Pointデバイスを設計するのに最適なデバイスです。さまざまなサイズのQFPおよびBGAパッケージを用意して、ボードレイアウトの柔軟性をサポートし、最大128 MBの外部メモリを拡張するSDRAMインターフェイスを備えています。

パラメータ

属性
CPU ArchitectureArm
Main CPUCortex-A9
Program Memory (KB)0
RAM (KB)5120
Carrier TypeBulk (Tray)
Supply Voltage (V)3 - 3.6
I/O Ports139, 171
NPUNo
DRAM I/FSDRAM
3D GPUNo
Temp. Range (°C)Ta = -40 to +85
Operating Freq (Max) (MHz)400
Ethernet speed10M/100M
Ethernet (ch)1
EtherCat (ch) (#)0
USB FS (host ch/device ch)( 0 / 0 )
USB HS (host ch/device ch)( 2 / 2 )
USB SS (host ch/device ch)( 0 / 0 )
PCI Express (generation and ch)No
SCI or UART (ch)8
SPI (ch)5
I2C (#)4
CAN (ch)5
CAN-FD (ch)0
WirelessNo
SDHI (ch)2
High Resolution Output TimerNo
PWM Output (pin#)32
32-Bit Timer (ch)2
16-Bit Timer (ch) (#)5
8-Bit Timer (ch)0
Standby operable timerNo
Asynchronous General Purpose Timer / Interval Timer (ch)0
16-Bit A/D Converter (ch)0
14-Bit A/D Converter (ch)0
12-Bit A/D Converter (ch)8
10-Bit A/D Converter (ch)0
24-Bit Sigma-Delta A/D Converter (ch)0
16-Bit D/A Converter (ch)0
12-Bit D/A Converter (ch)0
10-Bit D/A Converter (ch) (#)0
8-Bit D/A Converter (ch)0
Capacitive Touch Sensing Unit (ch)0
Graphics LCD ControllerYes
MIPI Interfaces (DSI) (ch)0
MIPI Interfaces (CSI) (ch)0
Image CodecJPEG
Segment LCD ControllerNo
Security & EncryptionNo

パッケージオプション

Pkg. TypePkg. Dimensions (mm)Lead Count (#)Pitch (mm)
FBGA19 x 19 x 2.13240.8
LFBGA11 x 11 x 1.42560.5
LQFP28 x 28 x 1.72560.4

アプリケーション

  • Home Appliance
  • Healthcare
  • Security
型名状態サンプル長期供給在庫パッケージ参考価格(米ドル)Carrier TypeFamily NameSeries NameGroup NameCPU ArchitectureMain CPUSub CPUFloating Point UnitBit LengthProgram Memory (KB)Data Flash (KB)RAM (KB)ECC SRAMLead Count (#)Pitch (mm)Pkg. Dimensions (mm)Number of Supply Voltage(s) (#)Supply Voltage (V)I/O PortsDMAC or DTCDMA (ch)Temperature Sensor (ch) (#)Power-On ResetWatchdog Timer (ch)External Memory Bus (bit)DRAM I/FNPU3D GPUAcceleratorMOQTemp. Range (°C)External Interrupt Pins (#)LVD or PVDOperating Freq (Max) (MHz)Sub-clock (32.768 kHz)On-chip OscillatorEthernet speedEthernet (ch)EtherCat (ch) (#)USB Ports (#)USB FS (host ch/device ch)USB HS (host ch/device ch)USB SS (host ch/device ch)PCI Express (generation and ch)SCI or UART (ch)SPI (ch)QSPI (ch)OSPI (ch)I2C (#)I3C (ch)CAN (ch)CAN-FD (ch)WirelessIrDALIN (#)SDHI (ch)High Resolution Output TimerPWM Output (pin#)32-Bit Timer (ch)16-Bit Timer (ch) (#)8-Bit Timer (ch)Standby operable timerAsynchronous General Purpose Timer / Interval Timer (ch)RTC16-Bit A/D Converter (ch)14-Bit A/D Converter (ch)12-Bit A/D Converter (ch)10-Bit A/D Converter (ch)24-Bit Sigma-Delta A/D Converter (ch)16-Bit D/A Converter (ch)12-Bit D/A Converter (ch)10-Bit D/A Converter (ch) (#)8-Bit D/A Converter (ch)Analog Comparator (ch)OPAMP (ch) (#)PGA (ch)Capacitive Touch Sensing Unit (ch)Graphics LCD ControllerMIPI Interfaces (DSI) (ch)MIPI Interfaces (CSI) (ch)Camera I/F (Parallel)Image Codec2D Drawing EngineSegment LCD ControllerSSI (ch)Security & EncryptionDebug InterfaceMoisture Sensitivity Level (MSL)Country of AssemblyCountry of Wafer Fabrication
R7S721010VCBG#AC0ActiveAvailable2031 Mar在庫ありLFBGA1ku | $13.44Bulk (Tray)RZRZ/AA1MArmCortex-A9NoDouble/Single32005120KBNo256#0.5mm11 x 11 x 1.42#3 - 3.6139DMAC160Yes132SDRAMNoNoNo1Ta = -40 to +85139#No400MHzNoNo10M/100M1ch02#( 0 / 0 )( 2 / 2 )( 0 / 0 )No85224#050NoYes2#2No3225#0No0Yes0080000000000Yes0024-bitJPEGYesNo6chNoJTAG/SWD3JAPANJAPAN
R7S721010VCFP#AA0ActiveAvailable2031 Mar在庫ありLFQFP1ku | $15.11Bulk (Tray)RZRZ/AA1MArmCortex-A9NoDouble/Single32005120KBNo256#0.4mm28 x 28 x 1.72#3 - 3.6139DMAC160Yes132SDRAMNoNoNo1Ta = -40 to +85139#No400MHzNoNo10M/100M1ch02#( 0 / 0 )( 2 / 2 )( 0 / 0 )No85224#050NoYes2#2No3225#0No0Yes0080000000000Yes0024-bitJPEGYesNo6chNoJTAG/SWD3JAPANJAPAN
R7S721011VCBG#AC0ActiveAvailable2031 Mar在庫ありFBGA1ku | $16.48Bulk (Tray)RZRZ/AA1MArmCortex-A9NoDouble/Single32005120KBNo324#0.8mm19 x 19 x 2.12#3 - 3.6171DMAC160Yes132SDRAMNoNoNo1Ta = -40 to +85171#No400MHzNoNo10M/100M1ch02#( 0 / 0 )( 2 / 2 )( 0 / 0 )No85224#050NoYes2#2No3225#0No0Yes0080000000000Yes0024-bitJPEGYesNo6chNoJTAG/SWD3JAPANJAPAN
R7S721010VLFP#AA0NRNDN/A在庫ありLFQFP1ku | $36.9Bulk (Tray)RZRZ/AA1MArmCortex-A9NoDouble/Single32005120KBNo256#0.4mm28 x 28 x 1.72#3 - 3.6139DMAC160Yes132SDRAMNoNoNo1Ta = -40 to +85139#No400MHzNoNo10M/100M1ch02#( 0 / 0 )( 2 / 2 )( 0 / 0 )No85224#050NoYes2#2No3225#0No0Yes0080000000000Yes0024-bitJPEGYesNo6chNoJTAG/SWD3JAPANJAPAN
R7S721011VLBG#AC0NRNDN/A在庫切れFBGABulk (Tray)RZRZ/AA1MArmCortex-A9NoDouble/Single32005120KBNo324#0.8mm19 x 19 x 2.12#3 - 3.6171DMAC160Yes132SDRAMNoNoNo1Ta = -40 to +85171#No400MHzNoNo10M/100M1ch02#( 0 / 0 )( 2 / 2 )( 0 / 0 )No85224#050NoYes2#2No3225#0No0Yes0080000000000Yes0024-bitJPEGYesNo6chNoJTAG/SWD3

Renesas Boards & Kits

Partner Boards & Kits

Complementary Silicon Devices

DRAM & Flash Memory Solutions

Provides a comprehensive external memory solution for Renesas RZ and R‑Car families, supporting systems that require scalable off‑chip memory. Supported memory types include Serial NAND (Quad/Octal SPI, 512Mb to 8Gb, 1.8V and 3.3V, 100K/60K cycle endurance), ONFI NAND (ONFI 1.0, 1Gb to 8Gb, 1.8V and 3.3V, 100K/60K cycle endurance), DRAM (DDR2/3/4 from 512Mb to 32Gb and LPDDR2/3/4/4x/5/5x from 1Gb to 16Gb), and HyperRAM™ (HyperBus, 64Mb to 512Mb, 1.8V and 1.2V).

サポートコミュニティ

  1. RZ RSKのサンプルプロジェクトを自社のRZ/A1M基板に移植する方法

    はじめまして。 現在Renesas Starter Kit + for RZ/A1Hにて動作するサンプルプロジェクトを自社RZ/A1Mを搭載した基板へ移植を 試み ...

    2022年3月8日
  2. RZ/A1H LVDS出力について

    お世話になります。tkrと申します。   現在、RZ/A1Hを使用してLVDS形式でLCDに画像を表示したいと考えておりますが、 電源ON ...

    2019年5月16日
  3. ICDISER1 への書き込み

    毎々お世話になります。 RZ/A1Hで、 IRQ0を使用したいので ICDISER1の 0bit に 1 を書き込んだのですが、読みだすと0になっていま ...

    2019年7月31日
サポートコミュニティからの全ての結果を参照 (6件)

ナレッジベース

  1. RZ/A1H, RZ/A1M, RZ/A2M: IMR/OpenVG 関連ソフトウェア

    IMR/OpenVG 関連ソフトウェアのサポートは終了しています。なお、ルネサスからのサポート無しに同意いただけましたら ...

    2024年6月20日
  2. RZ/A1M: RZ/A1MとRZ/A1Hでのソフトウェア観点での注意点

    ... A1HとRZ/A1Mでは内蔵メモリサイズが異なります。:RZ/A1H:10MB、RZ/A1M:5MB) ただし、RZ/A1Mの評価としてRZ/A1Hのソフトウェ ...

  3. RZ/A1グループ, RZ/A2M: カメラ入力、LCD出力のバッファメモリ

    外付けRAMへの配置は推奨しません。カメラ入力、LCD出力のバッファメモリは内蔵RAMに配置ください。

    2023年12月1日
ナレッジベースからの全ての結果を参照 (11件)
サポートコミュニティ

サポートコミュニティ

ルネサスエンジニアリングコミュニティの技術スタッフから迅速なオンライン技術サポートを受けることができます。
記事を参照する

ナレッジベース

ナレッジベースを参照して、役立つ記事、FAQ、その他の役立つリソースを入手してください。
サポートチケット

サポートチケット

技術的に深い内容や公開したくない内容のご質問はこちらです。