Skip to main content

High-End Electric Fan with BLDC Control

Overview

Description

Although AC motor fans have dominated in the market, brushless DC (BLDC) motor fans also have many advantages and are becoming increasingly popular. BLDC motor fans overcome the challenges of regular (AC induction motor) fans, such as overheating, speed fluctuation, lack of remote control features, and inefficiency. BLDC motor fans have higher energy efficiency, a longer service life, lower power consumption and low noise. These BLDC motors can also provide more than 10 levels of multi-stage speed control or stepless speed regulation.

This design incorporates the RL78/G14 microcontroller with three-phase complementary PWM outputs that are suitable for BLDC motor control. Additionally, the high-performance power and analog system utilizes Renesas DC/DC, op amps, and MOSFETs to ensure the quality and stability of this application.

System Benefits:

  • High-function general-purpose microcontrollers suitable for BLDC motor control
  • High-performance DC/DC, op amps, and MOSFETs for an integrated solution

Comparison

Applications

Block Diagram

Select a block to discover products for your design

Test This Board Remotely

Available on Lab on the Cloud, use our PC-based GUI to instantly start configuring and testing designs in our virtual lab, no physical board needed.
Template 1LED DriverLED DriverLED DriverMOSFET DriverMOSFET DriverMOSFET DriverCurrent/Speed FeedbackCurrent/Speed FeedbackCurrent/Speed FeedbackHall SensorHall SensorHall SensorConnector ArrowConnector Arrow.19Connector Arrow.20Remote Control IconSheet.22Sheet.23Sheet.24Sheet.25Sheet.26Sheet.27Sheet.28Sheet.29Sheet.30LCD/LED Segment DisplaySheet.32Sheet.33Sheet.34Sheet.35Sheet.36Sheet.37Sheet.38Sheet.39Sheet.40Sheet.41Sheet.42Sheet.43Sheet.44Sheet.45Sheet.46Sheet.47Sheet.48Sheet.49Sheet.50Sheet.51Sheet.52Sheet.53Sheet.54Sheet.55Sheet.56Sheet.57Sheet.58Sheet.59Sheet.60Sheet.61ONONSheet.62OFFOFFSheet.63Sheet.64Sheet.65Sheet.66Sheet.67Sheet.68Sheet.69Sheet.70Remote ControlRemote ControlRemote ControlConnector Arrow.72Touch KeySheet.74Sheet.75Sheet.76Sheet.77Sheet.78Sheet.79Sheet.80Sheet.81Sheet.82Control KeyControl KeyControl KeyConnector Arrow.84Connector Arrow.87Buck RegulatorBuck RegulatorBuck RegulatorAUX PowerAUX PowerAUX PowerConnector Arrow.8815V15V15V5V5V5VConnector Arrow.91Connector 1.160Connector Arrow.94Op AmpOp AmpOp AmpMOSFET x6MOSFET x6MOSFET x6Connector Arrow.98Connector Arrow.10115 V15V15VConnector Arrow.103MotorSheet.105Sheet.106MMBLDCBLDCBLDCConnector Arrow.108Connector LineConnector Arrow.111Connector Arrow.112Connector Line.113Connector Arrow.114Connector 1.160.115CN085CN085CN085MCUEP Multi-function blockMCUMCUGPIO1GPIOGPIOGPIO2GPIOGPIOGPIO3GPIOGPIOPWMPWMPWMADC 110-bit ADC10-bit ADCGPIO4GPIOGPIO
Exiting Interactive Block Diagram

Support

Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?