RL78/G23-128p Fast Prototyping Board (RL78/G23-128p FPB)
The RL78/G23-128p Fast Prototyping Board comes equipped with an RL78/G23 microcontroller and is an evaluation board specialized for prototype development for a variety...
[Upgrade to Version] Solution Toolkit QE for OTA V2.0.0: Development Assistance Tool for Cloud (PDF | English, 日本語)
・Support FreeRTOS v202210.01-LTS-rx-1.1.3 (LTS #2)
・Support the Fleet Provisioning method
・Support RL78 Family RL78/G23 group
QE for OTA is a development assistance tool that enables easy trial of over-the-air (OTA) firmware updates with Amazon Web Services (AWS, Azure).
Product Name | Latest Ver. | Released | Taget Device (Note1) | Details | Download(Note2) | Operating Environment |
---|---|---|---|---|---|---|
QE for OTA | V2.0.0 | Mar 1, 2024 | RX Family RL78 Family | See Release Note | Download | Operating Environment |
Notes
The RL78/G23-128p Fast Prototyping Board comes equipped with an RL78/G23 microcontroller and is an evaluation board specialized for prototype development for a variety...
The CK-RX65N cloud kit enables users to securely connect to the cloud and explore the features of the Renesas RXv2 core based RX65N MCU Group and cloud services.
With...
The Renesas Starter Kit+ for RX65N-2MB is the perfect starter kit for developers who are new to the RX65N (Code Flash 2MB, Pin Count 176-pin). The kit includes an LCD...
The Renesas RX65N Cloud Kit is an RX65N microcontroller-based cloud communications evaluation kit which is an ideal evaluation environment for IoT device developers....
The Renesas Starter Kit+ for RX671 is the perfect starter kit for developers who are new to the RX671 (Code Flash 2MB, Pin Count 144-pin). The kit includes an LCD...
Equipped with 32-bit microcomputer RX family flagship RX72N, in addition to GUI creation using LCD, HMI development such as voice input/output, and IoT device...
Renesas Starter Kit+ for RX72N is the perfect starter kit for getting started with RX72N (code flash 4MB, pin number 224-pin). LCD display module and on-chip debugging...
QE for OTA Tutorial: How to implement FreeRTOS OTA by using Microsoft Azure on RX65N
This tutorial walks you through setting up Microsoft Azure, creating initial firmware, and executing OTA with updated firmware using QE for OTA.
00:00 Opening
00:15 Preparing the demo project
04:10 Preparing initial firmware
06:15 Executing OTA
Blog Post | Sep 6, 2023 | ||
Blog Post | Apr 19, 2023 |
QE for OTA provides a graphical user interface that allows you to set up the cloud, import sample projects, manage IoT devices, create firmware, and start OTA updates.
The [OTA Manage IoT Device (QE)] view, which is used to manage IoT devices, has the following features.
Releases - renesas/iot-reference-rx - GitHub
202210.01-LTS-rx-1.1.3
Releases - renesas/amazon-freertos - GitHub
202012.00-rx-1.0.0, 202012.00-rx-1.0.1, 202012.00-rx-1.0.2, 202107.00-rx-1.0.0, 202107.00-rx-1.0.1
Releases - renesas/azure-rtos - GitHub
6.2.1_rel-rx-1.0.0, 6.2.1_rel-rx-1.0.1
Board or Kit | OTA sample projects(including RTOS) |
---|---|
CK-RX65N | FreeRTOS v202107.00-rx-1.0.1, FreeRTOS v202210.01-LTS-rx-1.1.3(LTS #2) |
Azure RTOS 6.2.1_rel-rx-1.0.1, Azure RTOS 6.2.1_rel-rx-1.0.0 | |
RX65N-Cloud-Kit | FreeRTOS v202107.00-rx-1.0.1, FreeRTOS v202107.00-rx-1.0.0 |
FreeRTOS v202012.00-rx-1.0.2, FreeRTOS v202012.00-rx-1.0.1, FreeRTOS v202012.00-rx-1.0.0 | |
RX65N-2MB-Starter-Kit-Plus | FreeRTOS v202107.00-rx-1.0.1, FreeRTOS v202107.00-rx-1.0.0 |
FreeRTOS v202012.00-rx-1.0.2, FreeRTOS v202012.00-rx-1.0.1, FreeRTOS v202012.00-rx-1.0.0 | |
RX72N-ENVISION-KIT | FreeRTOS v202012.00-rx-1.0.2 |
RX671-Starter-Kit-Plus | FreeRTOS v202012.00-rx-1.0.2 |