Skip to main content
Renesas Electronics Corporation

Overview

Description

The ISL81801EVAL1Z evaluation board features the ISL81801, an 80V bidirectional synchronous buck-boost controller with constant voltage/constant current output. A programmable switching frequency ranging from 100kHz to 600kHz helps to optimize inductor size while the strong gate driver enables high power buck-boost output. This board is designed for high current applications up to 120W.

Features

  • Wide input range: 9V to 80V
  • Output: 12V 10A
  • Frequency: 200kHz
  • Bidirectional operation
  • High light-load efficiency in pulse skipping DEM operation
  • Optional DEM/PWM operation
  • Optional CC/HICCUP OCP protection
  • Supports pre-bias output with programmable soft-start
  • Power-good (PGOOD) indicator
  • OVP, OTP and UVP protection

Applications

Documentation

Design & Development

Lab on the Cloud

Product Options

Applied Filters:

Support

Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?