ISL8026AEVAL3Z, ISL8026EVAL3Z

Compact Synchronous Buck Regulator Evaluation Boards

Description

The ISL8026EVAL3Z and ISL8026AEVAL3Z evaluation boards are intended for use by customers with requirements for point-of-load (POL) applications sourcing from 2.5V to 5.5V. The ISL8026EVAL3Z and ISL8026AEVAL3Z are used to demonstrate the performance of the ISL8026 and ISL8026A, low quiescent high efficiency synchronous buck regulators.

The ISL8026 and ISL8026A are offered in a 3mm x 3mm 16 Ld TQFN package with 1mm maximum height. The complete area that the converter occupies can be as small as 141.935mm2.

Key Features

  • High efficiency synchronous buck regulator with up to 95% efficiency
  • 1% reference accuracy over load/line/temperature (-40 °C to +85 °C)
  • Start-up with prebiased output
  • Internal soft-start - 1ms or adjustable
  • Soft-stop output discharge during disabled
  • Adjustable frequency from 500kHz to 4MHz - Default at 1MHz (2MHz for ISL8026A)
  • External synchronization up to 4MHz
  • Negative OC protection

Applications

  • DC/DC POL modules
  • μC/µP, FPGA and DSP power
  • Video processor/SOC power
  • Li-ion battery powered devices
  • Routers and switchers
  • Portable instruments
  • Test and measurement systems
  • Industrial PCs

ISL8026EVAL3Z Buck Regulator Evaluation Board

ISL8026EVAL3Z Buck Regulator Evaluation Board

ISL8026AEVAL3Z Buck Regulator Evaluation Board

ISL8026AEVAL3Z Buck Regulator Evaluation Board

Related Products

ISL8026
ISL8026A

Tool Information

Tools Orderable Part Number (s) Production Status Manufacturer Suggested Single Tool Price
SPQ
Description Distributor Stock Distributors Distributor Purchase Buy Direct
ISL8026EVAL3Z Mass Production Renesas $58.90 1 3 Mouser -
2 RS Components
ISL8026AEVAL3Z Mass Production Renesas $57.80 1 0 Call -

Note: Distributor Prices may vary from the stated budgetary price. The pricing and availability information on this site is based on information provided by Renesas’ authorized distributors and is subject to change without notice. By selecting a distributor from this page, you will be redirected from the Renesas site to the distributor’s website to complete a purchase. The distributors are independent from Renesas and maintain their own terms and conditions of sale. Renesas disclaims all representations and warranties, express and implied, with respect to transactions between distributors and their end customers.

Disclaimer: THIS MATERIAL IS PROVIDED “AS-IS” FOR EVALUATION PURPOSES ONLY. RENESAS ELECTRONICS CORPORATION AND ITS SUBSIDIARIES (collectively, “Renesas”) DISCLAIM ALL WARRANTIES, INCLUDING WITHOUT LIMITATION, FITNESS FOR A PARTICULAR PURPOSE AND MERCHANTABILITY. Renesas provides evaluation platforms and design proposals to help our customers to develop products. However, factors beyond Renesas' control, including without limitation, component variations, temperature changes and PCB layout, could significantly affect the product performance. It is the user’s responsibility to verify the actual circuit performance.