Overview
The ISL8026AEVAL3Z evaluation board is intended for use by customers with requirements for point-of-load applications sourcing from 2.5V to 5.5V. The board is used to demonstrate the performance of the ISL8026A, low quiescent, high-efficiency synchronous buck regulators.
The ISL8026A is offered in a 3mm x 3mm 16-ld TQFN package with a 1mm maximum height. The complete area that the converter occupies can be as small as 141.935mm2.
Features
- High-efficiency synchronous buck regulator with up to 95% efficiency
- 1% reference accuracy over load/line/temperature (-40°C to +85°C)
- Start-up with pre-biased output
- 1ms or adjustable internal soft-start
- Soft-stop output discharge during disabled
- Adjustable frequency from 500kHz to 4MHz with default at 1MHz (2MHz for ISL8026A)
- External synchronization up to 4MHz
- Negative OC protection
Sample & Buy
ISL8026AEVAL3Z
Active| Pb (Lead) Free: | Yes |
| ECCN (US): | EAR99 |
| HTS (US): | 8473.30.1180 |
1u | $57.80Budgetary Price
Support
Support Communities
Get quick technical support online from Renesas Engineering Community technical staff.
Knowledge Base
Browse our knowledge base for helpful articles, FAQs, and other useful resources.