Skip to main content

Overview

Description

The ISL68201-99125DEMO1Z is a 6-layer board used to demonstrate a compact 13mm x 13mm 16A synchronous buck converter. Transient performance, fault protections, DC/AC regulations, PMBus programming, power sequencing, margining and other features can be evaluated using this board.

The ISL68201 is a single-phase synchronous buck PWM controller featuring Renesas' proprietary R4™ Technology, which has extremely fast transient performance, accurately regulated frequency control and all internal compensation. The ISL68201 supports a wide 4.5V to 24V input voltage range and a wide 0.5V to 5.5V output range. It includes programmable functions and telemetries for easy use and high system flexibility using an SMBus, PMBus or I2C interface.

The ISL99125B is a DrMOS power stage compatible with Renesas' 5V PWM controllers. They use a DCR sensing network and associated thermal compensation. Light-load efficiency is supported via a dedicated FCCM control pin. An industry-leading thermally enhanced 3.5 x 5 QFN 24 Ld package allows minimal overall PCB real estate.

The PMBus dongle (ISLUSBEVAL1Z), i.e., USB-to-PMBus™ adapter, and USB cable are included in the demonstration kit. Download the PowerNavigator™ software to evaluate the full PMBus functionality of the ISL68201.

Features

  • 16A synchronous buck converter with PMBus control
  • On-board transient load with adjustable di/dt
  • Configurable through resistor pins
  • Cascadable PMBus connectors
  • Integrated LDOs for single rail solution
  • Enable switch and power-good indicator
  • All ceramics solution with SP capacitor footprint option

Applications

Documentation

Design & Development

Software & Tools

Software Downloads

Product Options

Applied Filters:

Videos & Training

Support

Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?