Overview
Description
The ISL6700EVAL1Z evaluation board enables rapid construction of an isolated DC/DC converter in several configurations. The board consists of the ISL6700 half-bridge driver IC, two IRFR120 MOSFETs, a bootstrap diode, a bootstrap capacitor, and two input voltage decoupling capacitors. The ISL6700 can operate at frequencies in excess of 500kHz and has typical propagation delay times of 30ns. It has 1.25A of output drive capability and can switch an IRFR120 load with rise and fall times of less than 20ns.
Features
- Three application configurations:
- Two-switch forward converter
- Half-bridge converter
- Active-clamp forward converter
- Drives two N-channel MOSFETs in half-bridge configuration
- Space saving SO8 and low RC-S QFN packages
- Phase supply max voltage to 80VDC
- Bootstrap supply max voltage to 96VDC
- Drives 1000pF load with rise and fall times Typ. 15ns
- TTL/CMOS compatible input thresholds
- Independent inputs for non-half-bridge topologies
- No start-up problems
- Low power consumption
- Wide supply range
- Supply undervoltage protection
Applications
Support
Support Communities
Get quick technical support online from Renesas Engineering Community technical staff.