Skip to main content
Renesas Electronics Corporation

Overview

Description

The ISL6271AEVAL1 evaluation board provides a means to explore and validate the functional capabilities of the ISL6271A XScale® regulator. The ISL6271A is a power management integrated circuit (PMIC) designed to provide the low-voltage requirements for the Intel® Bulverde XScale processor.

The ISL6271A is a versatile PMIC designed for the XScale type of processors. The device integrates three regulators, two fault indicators and an I2C bus for communication with a host microprocessor. Two of the three regulators function as low power, low drop out regulators, designed to power SRAM and phase-lock loop circuitry internal to the XScale processor. The third regulator uses a proprietary switch-mode topology to power the processor core and facilitate dynamic voltage management (DVM), as defined by Intel.

Features

  • Intuitive layout flow with strapping options
  • Left-to-right flow of input-to-output
  • LED indicator functions
  • Transient load-generator
  • Cabling is provided
  • Core regulator output controlled by an externally connected I2C interface module (provided) or on-board static VID switches

Applications

Documentation

Design & Development

Software & Tools

Software Downloads

Product Options

Applied Filters:

Support

Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?