概要
説明
The ISL6271AEVAL1 evaluation board provides a means to explore and validate the functional capabilities of the ISL6271A XScale® regulator. The ISL6271A is a power management integrated circuit (PMIC) designed to provide the low-voltage requirements for the Intel® Bulverde XScale processor.
The ISL6271A is a versatile PMIC designed for the XScale type of processors. The device integrates three regulators, two fault indicators and an I2C bus for communication with a host microprocessor. Two of the three regulators function as low power, low drop out regulators, designed to power SRAM and phase-lock loop circuitry internal to the XScale processor. The third regulator uses a proprietary switch-mode topology to power the processor core and facilitate dynamic voltage management (DVM), as defined by Intel.
特長
- Intuitive layout flow with strapping options
- Left-to-right flow of input-to-output
- LED indicator functions
- Transient load-generator
- Cabling is provided
- Core regulator output controlled by an externally connected I2C interface module (provided) or on-board static VID switches
アプリケーション
設計・開発
ソフトウェア/ツール
ソフトウェアダウンロード
製品選択
| Part Number | Status | Stock | Sampleable | Pb (Lead) Free |
|---|---|---|---|---|
| ISL6271AEVAL1 | Obsolete | Out of Stock | N/A | No |