ZL8800

Dual Channel/Dual Phase PMBus ChargeMode Control DC/DC Digital Controller

Product Status: Mass Production

OVERVIEW

The ZL8800 is a dual output or dual phase digital DC/DC controller. Each output can operate independently or be used together in a dual phase configuration for high current applications.

The ZL8800 supports a wide range of output voltages (0.54V to 5.5V) operating from input voltages as low as 4.5V up to 14V.

With the fully digital ChargeMode™ control, the ZL8800 will respond to a transient load step within a single switching cycle. This unique compensation-free modulation technique allows designs to meet transient specifications with minimum output capacitance, thus saving cost and board space.

The proprietary single wire Digital-DC™ (DDC) serial bus enables the ZL8800 to communicate between other Intersil ICs. By using the DDC, the ZL8800 achieves complex functions such as inter-IC phase current balancing, sequencing, and fault spreading, eliminating complicated power supply managers with numerous external discrete components.

The ZL8800 features cycle-by-cycle output overcurrent protection. The input voltage, output voltages, and DrMOS/MOSFET driver supply voltages are overvoltage and undervoltage protected. One internal temperature sensor and two external temperature sensors are available for temperature monitoring, one of which is used for under-temperature and over-temperature protection. A snapshot parametric capture feature allows users to take a snapshot of operating and fault data during normal or fault conditions.

Integrated Low Dropout (LDO) regulators allow the ZL8800 to be operated from a single input supply, eliminating the need for additional linear regulators. The LDO output can be used to power external drivers or DrMOS devices.

With full PMBus™ compliance, the ZL8800 is capable of measuring and reporting input voltage, input current, output voltage, and output current as well as the device's internal temperature, two external temperatures, and an auxiliary voltage input.

KEY FEATURES

  • Unique compensation-free design, which is always stable
  • Output voltage range: 0.54V to 5.5V
  • Input voltage range: 4.5V to 5.5V or 6.5V to 14V
  • 1% output voltage accuracy over line, load, and temperature
  • ChargeMode control achieves fast transient response and reduced output capacitance and provides output stability without compensation
  • Switching frequency range 200kHz to 1.33MHz
  • Proprietary single wire DDC serial bus enables voltage sequencing and fault spreading with other Intersil ICs
  • External power supply tracking
  • Cycle-by-cycle inductor peak current protection
  • Digital fault protection for output voltage UV/OV, input voltage UV/OV, temperature, and MOSFET driver voltage
  • 10-bit average output current measurement with adjustable gain settings for sensing with high current, low DCR inductors
  • 10-bit monitor ADC measures input voltage, input current, output voltage, internal and external temperature, and driver voltage
  • Configurable to use standalone MOSFET drivers or integrated Driver-MOSFET (DrMOS) devices
  • Nonvolatile memory for storing operating parameters and fault events
  • PMBus compliant

BLOCK DIAGRAM

 Block Diagram

PARAMETRICS

Parameters
ZL8800
Basic Information
Production Status
Mass Production
Input Voltage Min (V)
4.5
Input Voltage Max (V)
14
Output Voltage Min (V)
0.54
Output Voltage Max (V)
5.5
Recommended Output Current Range (A)
40
IQ
26 mA
Switching Freq. (min) (MHz)
0.2
Switching Freq. (max) (MHz)
1.33
Peak Efficiency (%)
94
Integrated MOSFET Driver (s)
No
Integrated Power Mgmt
Yes
Qualification Level
Standard
Dual Output
Yes
Dual Phase
Yes
Current Share
No
Switching Frequency Range (MHz)
0.2 to 1.33
Temperature Range
-40 to +85

Action Needed