Skip to main content

Overview

Description

The RA6E1 Fast Prototyping Board comes equipped with an R7FA6E10F2CFP microcontroller and is an evaluation board specialized for prototype development for a variety of applications. It has a built-in SEGGER J-Link™ emulator circuit so you can write/debug programs without additional tools. In addition, with Arduino Uno and Pmod™ interfaces included standard and through-hole access to all pins of the microcontroller, and so on, it has high expandability.

Sample software is available to demonstrate the functionality of the RA6E1 MCU and for connecting between the RA6E1 Fast Prototyping Board and various wireless modules or various sensor modules.

Please use Bluetooth®, LoRa® and Wi-Fi according to the radio regulations of each country during use.

Features

  • Equipped with an RA6E1 32-bit microcontroller 100-pin, ROM: 1MB, RAM: 256KB
  • No additional tools are required for program debugging/writing with the built-in SEGGER J-Link™ emulator circuit
  • Through-holes with access to all of the pins of the microcontroller
  • Arduino Uno and Pmod™ interfaces come standard
  • Support for various RA6E1 software and tools

Applications

Documentation

Design & Development

Software & Tools

Software & Tools

Software title
Software type
Company
RA Flexible Software Package (FSP)
FSP is an enhanced software package designed to provide easy-to-use, scalable, high-quality software for embedded system designs using Renesas RA Family of Arm Microcontrollers. Note: FSP with e² studio Installer (Platform Installer) will install the e² studio tool, FSP packs, GCC toolchain, and Segger J-Link drivers required to use this software. No additional installations are required.
Software Package Renesas
QuickConnect Platform
QuickConnect platform enables fast prototyping by providing compatible hardware and software building blocks.
Software and Hardware Development Tools Renesas
2 items

Sample Code

Sample Code

Filters
Type Title Date Date
Sample Code
[Toolchain: GCC ARM Embedded Toolchain version 10.3.1.20210428][Software=RA FSP|v4.1.0]
Log in to Download ZIP 3.35 MB Compiler: GNUARM-None IDE: e2 studio
Sample Code
[Software=RA FSP],[Board=FPB-RA6E1]
Log in to Download ZIP 13.74 MB IDE: e2 studio/GCC/AC6, IAR, Keil MDK
Sample Code Log in to Download ZIP 6.23 MB
3 items

Related Boards & Kits

Product Options

Applied Filters:

Videos & Training