Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Description

The H8S/2218 Group is supported only for customers who have already adopted these products. The RX231, RX651 Groups are recommended for new designs.

Applications

  • Home Appliance
  • Power Supply
Part NumberStatusSamplesStockRoHSPackagePLP terminatedCPUBit SizeRAM (KB)Program Memory (KB)Lead Count (#)Operating Freq (Max) (MHz)TimerADCRTCLVD or PVDDMAEthernetUSBTemp. Range (°C)Moisture Sensitivity Level (MSL)
DF2217CUBR24VObsoleteN/AOut of StockRoHS:EN
RoHS:JA
LFBGAH8S/20001612KB64KB112#24MHz16-bit x 3-ch10-bit x 6-chYesNoNoNoUSB Peripheral-20 to +75
DF2217CUBR24WVObsoleteN/AOut of StockRoHS:EN
RoHS:JA
LFBGAH8S/20001612KB64KB112#24MHz16-bit x 3-ch10-bit x 6-chYesNoNoNoUSB Peripheral-40 to +85
DF2217CUTF24VObsoleteN/AOut of StockRoHS:EN
RoHS:JA
TFQFPH8S/20001612KB64KB100#24MHz16-bit x 3-ch10-bit x 6-chYesNoNoNoUSB Peripheral-20 to +75
DF2217CUTF24WVObsoleteN/AOut of StockRoHS:EN
RoHS:JA
TFQFPH8S/20001612KB64KB100#24MHz16-bit x 3-ch10-bit x 6-chYesNoNoNoUSB Peripheral-40 to +85
DF2218BR24DVObsoleteN/AOut of StockRoHS:EN
RoHS:JA
LFBGAH8S/20001612KB128KB112#24MHz16-bit x 3-ch10-bit x 6-chYesNoNoNoUSB Peripheral-40 to +85
DF2218BR24VObsoleteN/AOut of StockRoHS:EN
RoHS:JA
LFBGA2024 Jan (terminated)H8S/20001612KB128KB112#24MHz16-bit x 3-ch10-bit x 6-chYesNoNoNoUSB Peripheral-20 to +75
DF2218BR24WVObsoleteN/AOut of StockRoHS:EN
RoHS:JA
LFBGA2024 Jan (terminated)H8S/20001612KB128KB112#24MHz16-bit x 3-ch10-bit x 6-chYesNoNoNoUSB Peripheral-40 to +85
DF2218CUBR24VObsoleteN/AOut of StockRoHS:EN
RoHS:JA
LFBGAH8S/20001612KB128KB112#24MHz16-bit x 3-ch10-bit x 6-chYesNoNoNoUSB Peripheral-20 to +75
DF2218CUBR24WVObsoleteN/AOut of StockRoHS:EN
RoHS:JA
LFBGAH8S/20001612KB128KB112#24MHz16-bit x 3-ch10-bit x 6-chYesNoNoNoUSB Peripheral-40 to +85
DF2218CUTF24VObsoleteN/AOut of StockRoHS:EN
RoHS:JA
TFQFP2024 Jan (terminated)H8S/20001612KB128KB100#24MHz16-bit x 3-ch10-bit x 6-chYesNoNoNoUSB Peripheral-20 to +753
DF2218CUTF24WVObsoleteN/AOut of StockRoHS:EN
RoHS:JA
TFQFPH8S/20001612KB128KB100#24MHz16-bit x 3-ch10-bit x 6-chYesNoNoNoUSB Peripheral-40 to +85
DF2218TF24DVObsoleteN/AOut of StockRoHS:EN
RoHS:JA
TFQFPH8S/20001612KB128KB100#24MHz16-bit x 3-ch10-bit x 6-chYesNoNoNoUSB Peripheral-40 to +853
DF2218TF24VObsoleteN/AOut of StockRoHS:EN
RoHS:JA
TFQFP2024 Jan (terminated)H8S/20001612KB128KB100#24MHz16-bit x 3-ch10-bit x 6-chYesNoNoNoUSB Peripheral-20 to +753
DF2218TF24WVObsoleteN/AOut of StockRoHS:EN
RoHS:JA
TFQFPH8S/20001612KB128KB100#24MHz16-bit x 3-ch10-bit x 6-chYesNoNoNoUSB Peripheral-40 to +85
DF2218UBR24DVObsoleteN/AOut of StockRoHS:EN
RoHS:JA
LFBGAH8S/20001612KB128KB112#24MHz16-bit x 3-ch10-bit x 6-chYesNoNoNoUSB Peripheral-40 to +85
DF2218UBR24VObsoleteN/AOut of StockRoHS:EN
RoHS:JA
LFBGAH8S/20001612KB128KB112#24MHz16-bit x 3-ch10-bit x 6-chYesNoNoNoUSB Peripheral-20 to +75
DF2218UBR24WVObsoleteN/AOut of StockRoHS:EN
RoHS:JA
LFBGAH8S/20001612KB128KB112#24MHz16-bit x 3-ch10-bit x 6-chYesNoNoNoUSB Peripheral-40 to +85
DF2218UTF24DVObsoleteN/AOut of StockRoHS:EN
RoHS:JA
TFQFPH8S/20001612KB128KB100#24MHz16-bit x 3-ch10-bit x 6-chYesNoNoNoUSB Peripheral-40 to +85
DF2218UTF24VObsoleteN/AIn StockRoHS:EN
RoHS:JA
TFQFP2024 Jan (terminated)H8S/20001612KB128KB100#24MHz16-bit x 3-ch10-bit x 6-chYesNoNoNoUSB Peripheral-20 to +753
DF2218UTF24WVObsoleteN/AOut of StockRoHS:EN
RoHS:JA
TFQFPH8S/20001612KB128KB100#24MHz16-bit x 3-ch10-bit x 6-chYesNoNoNoUSB Peripheral-40 to +85

Support Communities

  1. H8S/2212 H8S/2218 USB Set_Configuration?

    I'm trying to find documentation for the CNFV0 bit in the USB Configuration Value Register (UCVR), in the H8S/2218-H8S/2212 USB module.  The hardware manual says CNFV0 "stores the Configuration value when the Set_Configuration command is received."  The problem is, CNFV0 is a single ...

    Feb 23, 2010
Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?