Image

The H8/3802, 38002S, 38004, 38104 Group is supported only for the customers who have already adopted any of the products. For new adoption, please consider other products such as RL78/L12, RL78/L13, RX113 Group.
Title | Type | Date | |
---|---|---|---|
Manual - Hardware
|
|||
Application Note
|
|||
Application Note
|
|||
PDF468 KB Related Files: H8/38076F An Example of a Simple Clock
|
Application Note
|
||
PDF266 KB Related Files: H8/38024F Example Code for H8/38024F Peripherals
|
Application Note
|
||
PDF135 KB Related Files: H8 Family, H8S Family, SuperH RISC Engine Family Example of Using User Boot Mode of Renesas 0.18µm Flash Devices with Xmodem Data Transfer
|
Application Note
|
||
PDF164 KB Related Files: H8/300L SLP Series Fast MSB and LSB Rotate Method for 8 bit Data
|
Application Note
|
||
PDF456 KB Related Files: H8 Family, H8S Family, SuperH RISC Engine Family Flash Memory Programming Routines
|
Application Note
|
||
Related Files: Renesas MCU Perl Script to Convert S-Record Data to a C Structure, タイマA動作(ワンショットタイマモード、外部トリガ) - Sample Code | Application Note
|
||
PDF255 KB Related Files: Renesas MCU Utility To Convert S-Record Data To A C-Structure
|
Application Note
|
||
PDF163 KB Related Files: Sample Code
|
Application Note
|
||
PDF91 KB
|
Application Note
|
||
PDF96 KB
|
Application Note
|
||
Related Files: Sample Code | Application Note
|
||
Related Files: 単精度浮動小数点の加算 - Sample Code | Application Note
|
||
Related Files: Sample Code | Application Note
|
||
PDF115 KB Related Files: Sample Code
|
Application Note
|
||
Related Files: Sample Code | Application Note
|
||
PDF130 KB Related Files: Sample Code
|
Application Note
|
||
PDF114 KB Related Files: Sample Code
|
Application Note
|
||
PDF123 KB Related Files: Sample Code
|
Application Note
|
||
PDF130 KB Related Files: Sample Code
|
Application Note
|
||
Related Files: Sample Code | Application Note
|
||
Related Files: Sample Code | Application Note
|
||
PDF115 KB Related Files: Sample Code
|
Application Note
|
||
PDF98 KB Related Files: Sample Code
|
Application Note
|
||
Related Files: Sample Code | Application Note
|
||
Related Files: Sample Code | Application Note
|
||
PDF119 KB Related Files: Sample Code
|
Application Note
|
||
PDF113 KB Related Files: Sample Code
|
Application Note
|
||
PDF116 KB Related Files: Sample Code
|
Application Note
|
||
Related Files: Sample Code | Application Note
|
||
PDF120 KB Related Files: Sample Code
|
Application Note
|
||
PDF179 KB Related Files: Sample Code
|
Application Note
|
||
PDF112 KB Related Files: Sample Code
|
Application Note
|
||
Related Files: Sample Code | Application Note
|
||
Related Files: Sample Code | Application Note
|
||
PDF106 KB Related Files: Sample Code
|
Application Note
|
||
PDF181 KB Related Files: Sample Code
|
Application Note
|
||
PDF175 KB Related Files: Sample Code
|
Application Note
|
||
PDF116 KB Related Files: Sample Code
|
Application Note
|
||
PDF88 KB Related Files: Sample Code
|
Application Note
|
||
PDF84 KB Related Files: Sample Code
|
Application Note
|
||
PDF95 KB Related Files: Sample Code
|
Application Note
|
||
PDF1.23 MB
|
Application Note
|
||
Application Note
|
|||
PDF5.27 MB
|
Application Note
|
||
PDF3.03 MB
|
Application Note
|
||
PDF852 KB
|
Application Note
|
||
PDF1.84 MB
|
Application Note
|
||
PDF1.21 MB
|
Application Note
|
||
PDF829 KB
|
Application Note
|
||
PDF204 KB Related Files: Sample Code
|
Application Note
|
||
PDF193 KB Related Files: Sample Code
|
Application Note
|
||
PDF190 KB Related Files: Sample Code
|
Application Note
|
||
PDF176 KB Related Files: Sample Code
|
Application Note
|
||
PDF194 KB Related Files: Sample Code
|
Application Note
|
||
PDF189 KB Related Files: Sample Code
|
Application Note
|
||
PDF145 KB Related Files: Sample Code
|
Application Note
|
||
PDF155 KB Related Files: Sample Code
|
Application Note
|
||
PDF191 KB Related Files: Sample Code
|
Application Note
|
||
PDF180 KB Related Files: Sample Code
|
Application Note
|
||
PDF198 KB Related Files: Sample Code
|
Application Note
|
||
PDF182 KB Related Files: Sample Code
|
Application Note
|
||
PDF167 KB Related Files: Sample Code
|
Application Note
|
||
PDF172 KB Related Files: Sample Code
|
Application Note
|
||
PDF302 KB Related Files: Sample Code
|
Application Note
|
||
PDF215 KB Related Files: Sample Code
|
Application Note
|
||
PDF226 KB Related Files: Sample Code
|
Application Note
|
||
PDF67 KB
|
Application Note
|
||
PDF207 KB Related Files: Sample Code
|
Application Note
|
||
PDF204 KB Related Files: Sample Code
|
Application Note
|
||
PDF75 KB
|
Application Note
|
||
PDF72 KB Related Files: Sample Code
|
Application Note
|
||
PDF76 KB
|
Application Note
|
||
PDF208 KB Related Files: Sample Code
|
Application Note
|
||
PDF192 KB Related Files: Sample Code
|
Application Note
|
||
PDF170 KB Related Files: Sample Code
|
Application Note
|
||
Related Files: 定时器A运行(事件计数模式) | Application Note
|
||
Related Files: 异步串行I/O(UART) - Sample Code (rcj06b0011) | Application Note
|
||
Related Files: 定时器X运行(事件计数器模式) - Sample Code (rcj06b0007) | Application Note
|
||
Application Note
|
|||
Related Files: A/D转换器 - Sample Code (rcj06b0012) | Application Note
|
||
PDF171 KB
|
Application Note
|
||
Related Files: 定时器A运行(脉冲宽度HL连续测定模式) | Application Note
|
||
Related Files: 定时器X运行(脉冲输出模式) - Sample Code (rcj06b0006) | Application Note
|
||
PDF280 KB
|
Application Note
|
||
Application Note
|
|||
Related Files: 定时器X运行(脉冲宽度测定模式) - Sample Code (rcj06b0008) | Application Note
|
||
Related Files: 输入/输出端口(键唤醒) | Application Note
|
||
PDF539 KB
|
Application Note
|
||
Related Files: H8S/2200シリーズ 2相パルスの位相差計測 - Sample Code | Application Note
|
||
Related Files: H8S/2200シリーズ パルス出力 - Sample Code | Application Note
|
||
PDF306 KB
|
Application Note
|
||
PDF257 KB
|
Application Note
|
||
PDF286 KB
|
Application Note
|
||
PDF503 KB
|
Application Note
|
||
PDF396 KB
|
Application Note
|
||
PDF610 KB
|
Application Note
|
||
PDF465 KB
|
Application Note
|
||
PDF542 KB
|
Application Note
|
||
PDF171 KB
|
Application Note
|
||
PDF642 KB
|
Application Note
|
||
PDF370 KB Related Files: Sample Code
|
Application Note
|
||
Related Files: Sample Code, H8/38024Fユーザモードフラッシュメモリ書き込み8ビットパラレル通信編 - Sample Code | Application Note
|
||
Related Files: Sample Code, H8/38024Fユーザモードフラッシュメモリ書き込み4ビットパラレル通信編 - Sample Code | Application Note
|
||
PDF555 KB Related Files: Sample Code
|
Application Note
|
||
Related Files: Sample Code, H8/38024Fユーザモードフラッシュメモリ書き込み調歩同期式シリアル通信編 - Sample Code | Application Note
|
||
Related Files: Sample Code, EEPROMとのインターフェース - Sample Code | Application Note
|
||
Related Files: Sample Code, H8/38024Fユーザモードフラッシュメモリ書き込みクロック同期式シリアル通信編 - Sample Code | Application Note
|
||
Related Files: Sample Code, SSB通信 - Sample Code | Application Note
|
||
Related Files: Sample Code | Application Note
|
||
Related Files: Sample Code, 時計用タイムベース機能によるLEDの点滅動作 - Sample Code (rjj06b0243) | Application Note
|
||
Related Files: Sample Code, 電圧測定例 - Sample Code (rjj06b0296) | Application Note
|
||
Related Files: Sample Code, 調歩同期式シリアルデータ受信 - Sample Code (rjj06b0255) | Application Note
|
||
PDF488 KB Related Files: Sample Code
|
Application Note
|
||
Related Files: Sample Code, フォトトランジスタ接続例 - Sample Code (rjj06b0293) | Application Note
|
||
Related Files: Sample Code, クロック同期式シリアルデータ同時送受信 - Sample Code (rjj06b0253) | Application Note
|
||
PDF411 KB Related Files: Sample Code
|
Application Note
|
||
Related Files: Sample Code | Application Note
|
||
Related Files: Sample Code | Application Note
|
||
PDF290 KB
|
Application Note
|
||
Related Files: Sample Code, 発振安定時間設定(H8/3867) - Sample Code | Application Note
|
||
Related Files: Sample Code, 16ビットイベントカウンタ機能による入力パルス数の測定 - Sample Code (rjj06b0248) | Application Note
|
||
Related Files: Sample Code | Application Note
|
||
PDF314 KB Related Files: Sample Code
|
Application Note
|
||
PDF402 KB Related Files: Sample Code
|
Application Note
|
||
PDF316 KB Related Files: Sample Code
|
Application Note
|
||
PDF330 KB Related Files: Sample Code
|
Application Note
|
||
Related Files: Sample Code | Application Note
|
||
Related Files: Sample Code, スタティック駆動による液晶表示 - Sample Code | Application Note
|
||
Related Files: Sample Code | Application Note
|
||
Related Files: Sample Code, 1/4デューティ駆動による液晶表示 - Sample Code | Application Note
|
||
Related Files: アクティブ(中速)モードへの遷移 - Sample Code | Application Note
|
||
Related Files: Sample Code, インプットキャプチャ機能によるパルスの周期設定 - Sample Code | Application Note
|
||
Related Files: Sample Code, セグメント外部拡張による液晶表示(H8/3867) - Sample Code | Application Note
|
||
PDF355 KB Related Files: Sample Code
|
Application Note
|
||
Related Files: Sample Code, クロック同期式シリアルデータ送信 - Sample Code (rjj06b0251) | Application Note
|
||
Related Files: Sample Code, スリープ(高速)モードへの遷移 - Sample Code | Application Note
|
||
Related Files: Sample Code, マルチプロセッサ通信 - Sample Code (rjj06b0257) | Application Note
|
||
Related Files: Sample Code | Application Note
|
||
Related Files: Sample Code, 調歩同期式シリアルデータ同時送受信 - Sample Code (rjj06b0256) | Application Note
|
||
Related Files: Sample Code | Application Note
|
||
Related Files: Sample Code, I/Oポートに接続したLEDの点滅動作 - Sample Code (rjj06b0260) | Application Note
|
||
PDF327 KB Related Files: Sample Code
|
Application Note
|
||
Related Files: Sample Code, クロック出力機能によるクロック出力 - Sample Code (rjj06b0281) | Application Note
|
||
Related Files: Sample Code, クロック同期式シリアルデータ送信 - Sample Code (rjj06b0282) | Application Note
|
||
Related Files: Sample Code, クロック同期式シリアルデータ同時送受信 - Sample Code (rjj06b0284) | Application Note
|
||
Related Files: Sample Code, クロック同期式シリアルデータ受信 ( rjj06b0283 ) | Application Note
|
||
Related Files: Sample Code, 非同期イベントカウンタ動作 - Sample Code | Application Note
|
||
Related Files: Sample Code | Application Note
|
||
PDF264 KB Related Files: Sample Code
|
Application Note
|
||
Related Files: Sample Code, 調歩同期式シリアルデータ送信 - Sample Code | Application Note
|
||
Related Files: Sample Code | Application Note
|
||
Related Files: Sample Code | Application Note
|
||
Related Files: Sample Code, スリープ(中速)モードへの遷移 - Sample Code | Application Note
|
||
Related Files: Sample Code, モシ゛ュールスタンバイモード設定 - Sample Code | Application Note
|
||
PDF268 KB Related Files: Sample Code
|
Application Note
|
||
PDF1.43 MB
|
Application Note
|
||
PDF207 KB
|
Application Note
|
||
PDF1.05 MB
|
Application Note
|
||
PDF223 KB
|
Application Note
|
||
PDF1.81 MB
|
Application Note
|
||
PDF549 KB
|
Application Note
|
||
PDF271 KB
|
Application Note
|
||
PDF350 KB
|
Application Note
|
||
PDF222 KB
|
Application Note
|
||
PDF295 KB
|
Application Note
|
||
PDF310 KB
|
Application Note
|
||
PDF465 KB Related Files: Sample Code
|
Application Note
|
||
PDF461 KB Related Files: Sample Code
|
Application Note
|
||
PDF489 KB Related Files: Sample Code
|
Application Note
|
||
Related Files: Sample Code | Application Note
|
||
Related Files: Sample Code | Application Note
|
||
Related Files: Sample Code | Application Note
|
||
PDF167 KB Related Files: Sample Code
|
Application Note
|
||
PDF162 KB Related Files: Sample Code
|
Application Note
|
||
Related Files: Sample Code | Application Note
|
||
Related Files: Sample Code | Application Note
|
||
PDF165 KB Related Files: Sample Code
|
Application Note
|
||
Related Files: Sample Code, ワンショットパルス出力 - Sample Code (rjj06b0174) | Application Note
|
||
Related Files: Sample Code, パルス幅測定 - Sample Code | Application Note
|
||
PDF183 KB Related Files: Sample Code
|
Application Note
|
||
PDF348 KB
|
Application Note
|
||
PDF421 KB
|
Application Note
|
||
PDF145 KB
|
Application Note
|
||
PDF883 KB
|
Application Note
|
||
PDF197 KB
|
Application Note
|
||
PDF167 KB
|
Application Note
|
||
PDF117 KB
|
Application Note
|
||
PDF188 KB
|
Application Note
|
||
PDF188 KB
|
Application Note
|
||
PDF484 KB
|
Application Note
|
||
PDF112 KB
|
Application Note
|
||
PDF274 KB
|
Application Note
|
||
PDF264 KB
|
Application Note
|
||
PDF275 KB
|
Application Note
|
||
PDF720 KB
|
Application Note
|
||
PDF392 KB
|
Application Note
|
||
PDF336 KB
|
Application Note
|
||
PDF175 KB
|
Application Note
|
||
PDF80 KB
|
Application Note
|
||
PDF310 KB
|
Application Note
|
||
PDF620 KB
|
Application Note
|
||
PDF906 KB
|
Application Note
|
||
Application Note
|
|||
PDF1.09 MB
|
Application Note
|
||
PDF4.36 MB
|
Brochure
|
||
PDF1.32 MB
|
Brochure
|
||
General Reliability Literature
|
|||
Guide
|
|||
Related Files: Sample codes for RX Compiler Package Application Notes: Sample Project RX Migration Guide, H8 Edition | Guide
|
||
PDF501 KB
|
Manual - Development Tools
|
||
PDF371 KB
|
Manual - Development Tools
|
||
PDF382 KB
|
Manual - Development Tools
|
||
PDF4.42 MB
|
Manual - Hardware
|
||
PDF4.71 MB
|
Manual - Hardware
|
||
PDF1.46 MB
|
Manual - Hardware
|
||
Manual - Hardware
|
|||
Manual - Hardware
|
|||
PDF1.31 MB
|
Manual - Software
|
||
Other
|
|||
Other
|
|||
Product Change Notice
|
|||
Product Change Notice
|
|||
Product Change Notice
|
|||
Technical Update
|
|||
Technical Update
|
|||
Technical Update
|
|||
Technical Update
|
|||
Technical Update
|
|||
Technical Update
|
|||
PDF26 KB
|
Technical Update
|
||
Technical Update
|
|||
Technical Update
|
|||
PDF89 KB
|
Technical Update
|
||
Technical Update
|
|||
Technical Update
|
|||
Technical Update
|
|||
Technical Update
|
|||
Technical Update
|
|||
PDF19 KB
|
Technical Update
|
||
Technical Update
|
|||
Technical Update
|
|||
Technical Update
|
|||
Technical Update
|
|||
Technical Update
|
|||
Technical Update
|
|||
Technical Update
|
|||
Technical Update
|
|||
Technical Update
|
|||
Technical Update
|
|||
Technical Update
|
|||
Technical Update
|
|||
Technical Update
|
|||
Technical Update
|
|||
Technical Update
|
|||
Technical Update
|
|||
PDF526 KB
|
Technical Update
|
||
Tool News - Note
|
|||
Tool News - Note
|
|||
Tool News - Notification
|
|||
Tool News - Release
|
Title | Type | Company |
---|---|---|
C/C++ Compiler Package for H8SX, H8S, H8 FamilyC/C++ Compiler package for H8SX, H8S and H8 families. Simulator debugger and High-performance Embedded Workshop included. Downloads: Compiler Package Application Note: The application guide of Call Walker Rev.1.00H8S H8/300 Series C/C++ Compiler Package Application NoteRX Development Environment Migration Guide Migration from H8C Family to RX Family (Compiler ed.) (High-performance Embedded Workshop and H8C to CS+ and CC-RX)RX Compiler Application Notes: 4-Sample Project RX Migration Guide: H8 Edition |
Compiler/Assembler | Renesas |
MISRA C Rule Checker SQMlintMISRA C Rule Checker (option) |
Compiler/Assembler | Renesas |
E8aOn-Chip Debugging Emulator for R8C, M16C, H8S, H8 and 740 families. E8a is also used as a device programmer for Renesas microcomputers. This product is E8 emulator's successor. | Emulator | Renesas |
High-performance Embedded WorkshopRenesas integrated development environment (IDE) (for SuperH, RX, R8C, M32R, M16C, H8SX, H8S, H8, and 740 families). Downloads: |
IDE and Coding Tool | Renesas |
High-performance Embedded Workshop Real-Time OS Aware DebuggingFunction for task-level debugging of real-time OS applications. Standard feature of High-performance Embedded Workshop. Available for debugging with a simulator or an emulator. | Plug-in, OS Aware Debugging, Etc. | Renesas |
E8a Emulator (With Programming Function)On-chip debugging emulator available as a flash memory programmer [Available flash programming software: Flash Development Toolkit] [Support MCU/MPU and devices: SuperH RISC engine, R8C, M16C, H8SX, H8S, H8, 740] | Programmer (Unit/SW) | Renesas |
Flash Development Toolkit (Programming GUI)Flash memory programming software. [Support MCU/MPU and devices: SuperH RISC engine, RX, R8C, M16C, H8SX, H8S, H8, 740] | Programmer (Unit/SW) | Renesas |
Simulator Debugger for H8SX, H8S, and H8 FamiliesSimulator debugger for the H8,H8S, H8SX family [Support IDE : High-performance Embedded Workshop] (Note: This product is included in Compiler Package and is not available separately.) |
Simulator | Renesas |
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.