May 14, 2026
About This Video
Covering the key features and application positioning of the Renesas RA4T1 and RA6T3, this module introduces two motor control MCUs built for demanding inverter and motor drive applications where high performance and small package size are both priorities. With a well-balanced mix of performance, on-chip functions, and room to expand, both devices serve as practical entry points into the RA family's motor control MCU range. A concise overview for designers evaluating dedicated motor control solutions within the Renesas RA ecosystem.