May 1, 2026
About This Video
Covering the key features and positioning of the Renesas RA4L1, this module introduces the first RA4 series MCU to pair a high-performance Arm Cortex-M33 core with low voltage operation and low standby current capabilities. Designed for applications where power efficiency is a priority, the RA4L1 extends the RA4 series into the low-power space, broadening the options available to designers working on battery-powered and energy-sensitive embedded designs within the Renesas RA ecosystem.