May 14, 2026
About This Video
Covering the key advantages and unique features of the Renesas RA4E2 and RA6E2, this module introduces the most cost-effective Arm Cortex-M33 MCUs in the RA family, operating at 100MHz and 200MHz respectively. Notable for integrating CAN-FD, I3C, and full-speed USB into the smallest RA package available — down to a 4x4mm² 36-pin BGA — these devices are well suited to space- and cost-constrained designs. Target applications and available development tools are also covered, giving designers a well-rounded introduction to both device groups.