Skip to main content

Package Search

Enter a full or partial package number.
Package Name Package Type Lead Count Category Class Pb (Lead) Free Length Width Thickness Pitch
LNH L9.3X3 DFN 9 PLASTIC PLASTIC Yes 3.00mm 3.00mm 0.90mm 0.50mm
LNI L10.3X3A TDFN 10 PLASTIC PLASTIC Yes 3.00mm 3.00mm 0.75mm 0.50mm
LNJ L8.3X3D DFN 8 PLASTIC PLASTIC Yes 3.00mm 3.00mm 0.90mm 0.50mm
LNL L10.3X3B TDFN 10 PLASTIC PLASTIC Yes 3.00mm 3.00mm 0.75mm 0.50mm
LNM L10.3X3A TDFN 10 PLASTIC PLASTIC Yes 3.00mm 3.00mm 0.75mm 0.50mm
LNN L6.1.6X1.6B TDFN 6 PLASTIC PLASTIC Yes 1.60mm 1.60mm 0.75mm 0.50mm
LNO L40.5X5C QFN 40 PLASTIC Yes 5.00mm 5.00mm 0.90mm 0.40mm
LNP L8.3X3G TDFN 8 PLASTIC PLASTIC Yes 3.00mm 3.00mm 0.75mm 0.50mm
LNQ L16.5X3 TDFN 16 PLASTIC PLASTIC Yes 4.98mm 3.00mm 0.75mm 0.50mm
LNS L8.2X2 uTDFN 8 PLASTIC PLASTIC Yes 2.00mm 2.00mm 0.00mm 0.50mm
LNT L6.1.6X1.6 uTDFN 6 PLASTIC PLASTIC Yes 1.60mm 1.60mm 0.00mm 0.50mm
LNU L9.3X3 DFN 9 PLASTIC PLASTIC Yes 3.00mm 3.00mm 0.90mm 0.50mm
LNV L6.1.6X1.6 uTDFN 6 PLASTIC PLASTIC Yes 1.60mm 1.60mm 0.00mm 0.50mm
LNW L8.3X3D DFN 8 PLASTIC PLASTIC Yes 3.00mm 3.00mm 0.90mm 0.50mm
LNX L10.3X3B TDFN 10 PLASTIC PLASTIC Yes 3.00mm 3.00mm 0.75mm 0.50mm
LNY L8.2X2E DFN 8 PLASTIC PLASTIC Yes 2.01mm 2.01mm 0.90mm 0.50mm
LNZ L10.3X3C DFN 10 PLASTIC PLASTIC Yes 3.00mm 3.00mm 0.90mm 0.50mm
LO2 L32.3X5 QFN 32 PLASTIC Yes 3.00mm 5.00mm 0.75mm 0.40mm
LOA L10.2X2.5 TQFN 10 PLASTIC Yes 2.00mm 2.50mm 0.75mm 0.60mm
LOB L20.3X4A VFQFPN 20 G PLASTIC Yes 3.00mm 4.00mm 0.80mm 0.50mm
LOC L22.4X4A TQFN 22 PLASTIC Yes 4.00mm 4.00mm 0.85mm 0.50mm
LOD L20.3.5X4 QFN 20 PLASTIC Yes 3.50mm 4.00mm 0.85mm 0.50mm
LOE L56.8X8I QFN 56 PLASTIC Yes 8.00mm 8.00mm 0.95mm 0.50mm
LOF L10.2.5X2.5 DFN 10 PLASTIC Yes 2.50mm 2.50mm 0.85mm 0.50mm
LOG L24.4X4H QFN 24 PLASTIC Yes 3.99mm 3.99mm 0.90mm 0.50mm
LOH L40.5X5D TQFN 40 PLASTIC Yes 5.00mm 5.00mm 0.75mm 0.40mm
LOI L48.6X6B QFN 48 PLASTIC Yes 5.99mm 5.99mm 0.90mm 0.40mm
LOJ L40.5X5C QFN 40 PLASTIC Yes 5.00mm 5.00mm 0.90mm 0.40mm
LOK L40.5X5D TQFN 40 PLASTIC Yes 5.00mm 5.00mm 0.75mm 0.40mm
LON L34.4X6E PQFN 34 PLASTIC Yes 6.00mm 4.00mm 0.76mm 0.50mm
LOO L16.4X4H QFN 16 PLASTIC Yes 3.99mm 3.99mm 0.90mm 0.00mm
LOP L24.4X4E TQFN 24 PLASTIC Yes 3.99mm 3.99mm 0.75mm 0.50mm
LOQ L28.4X4 TQFN 28 PLASTIC Yes 3.99mm 3.99mm 0.75mm 0.40mm
LOR L34.4X6 PQFN 34 PLASTIC Yes 6.00mm 4.00mm 0.95mm 0.45mm
LOT L32.4X4G TQFN 32 PLASTIC Yes 3.99mm 3.99mm 0.90mm 0.40mm
LOU L22.4X4A TQFN 22 PLASTIC Yes 4.00mm 4.00mm 0.85mm 0.50mm
LOV L56.8X8I QFN 56 PLASTIC Yes 8.00mm 8.00mm 0.95mm 0.50mm
LOX L32.5X5P VFQFPN 32 G PLASTIC Yes 0.20mm 0.20mm 0.03mm 0.02mm
LOY L32.5X5P PQFN 32 PLASTIC Yes 5.00mm 5.00mm 0.76mm 0.50mm
LOZ L32.3X5 FCQFN 32 PLASTIC Yes 3.00mm 5.00mm 0.75mm 0.40mm
LPA L8.3X3A TDFN 8 PLASTIC Yes 3.00mm 3.00mm 0.75mm 0.65mm
LPB L8.3X3A TDFN 8 PLASTIC PLASTIC Yes 3.00mm 3.00mm 0.75mm 0.65mm
LPC L8.3X3A TDFN 8 PLASTIC PLASTIC Yes 3.00mm 3.00mm 0.75mm 0.65mm
LPE L5.2X2.1 ODFN 5 PLASTIC PLASTIC Yes 2.00mm 2.10mm 0.00mm 0.65mm
LPF L8.3X3I TDFN 8 PLASTIC PLASTIC Yes 3.00mm 3.00mm 0.75mm 0.50mm
LPG L6.2X2.1 ODFN 6 PLASTIC PLASTIC Yes 2.00mm 2.10mm 0.75mm 0.65mm
LPH L4.2.00X1.25 ODFN 4 PLASTIC PLASTIC Yes 0.00mm 0.00mm 0.00mm 0.70mm
LPI L8.3X3K TDFN 8 PLASTIC PLASTIC Yes 3.00mm 3.00mm 0.75mm 16.51mm
LPJ L8.3X3H TDFN 8 PLASTIC PLASTIC Yes 3.00mm 3.00mm 0.75mm 0.50mm
LPL L8.2.1X2.0 ODFN 8 PLASTIC PLASTIC Yes 2.00mm 2.10mm 0.70mm 0.50mm