Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community
This Software / Tool Has Been Discontinued

Please contact technical support with any questions.

Description

This 1-bit SD-mode SDIO Driver Software Library is for the control of 1-bit SD-mode SDIO devices on MCUs of the RX63N and RX631 Groups of the RX600 series.

Features

  • The driver software supports clock-synchronous serial communications through GPIO port pins of an RX63N or RX631 Group MCU and controls 1-bit SD-mode SDIO devices through the sending and receiving of SD commands by controlling the RSPI port.
  • Learn More

Release Information

Driver Software Library
Latest Ver.: V1.01
Release: Sep 30, 2014
Operating environment

Target Devices

Features

The driver software supports clock-synchronous serial communications through GPIO port pins of an RX63N or RX631 Group MCU and controls 1-bit SD-mode SDIO devices through the sending and receiving of SD commands by controlling the RSPI port.

Notice: This driver software is exclusively for use with connected SDIO devices. That is, this driver software doesn't support SD memory cards. This software only supports the SDR mode of clock timing; it does not support DDR.

Functions

This driver software supports Part E1, SDIO Specification, version 4.00, in version 2.00 of the SD Specifications.

Components

ItemsDescriptionNote
Software library1-bit SD-mode SDIO driver software library for RX63N and RX631 devicesOnly provided in cases where a contract for mass-production has been concluded.
Header filesHeader files for the 1-bit SD-mode SDIO driver software for RX63N and RX631 devicesOnly provided in cases where a contract for mass-production has been concluded.
Related sample source codesSource code demonstrating interrupt control, input and output through GPIO port pins, and clock-synchronous single-master control of the RSPI 
Release noteRelease note 
Application noteApplication note for using this software with the sample source code 
Image
rx63x-sdio-sw-e

Software Structure

Image
rx63x-sdio-hw-e

Example of a Hardware Connection

Operating Environment

BoardRenesas Starter Kit+ for RX63N
CPUR5F563NBBDFC RX63N (1024-KB code ROM,128-KB RAM)
Operating frequencyICLK: 96 MHz; PCLKB: 48 MHz; SDRAM Clock; 48 MHz (When SDRAM is to be used)
C CompilerC/C++ Compiler Package for RX Family (tool chain: 1.2.1.0)
OSµITRON 4.0-specification Real-time OS for RX Family (RI600V4)
IDERenesas CubeSuite+ V2.02.00

Notice

  • This driver software outputs an SD clock signal. The frequency of this clock depends on the PCLKB clock settings of the MCU.
  • The driver is only for use with little endian.