Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Description

RealityCheck™ Motor is an add-on software toolbox that enables conditional monitoring and predictive maintenance functionality without relying on additional sensors. Rather, it uses electrical information from the motor control process as a proxy for vibration and other sensors. With its advanced signal processing and Machine Learning (ML) models, RealityCheck Motor is an add-on to Reality AI Tools® software engineered to create algorithms that detect and classify small fluctuations and anomalies of various conditions like load, vibration and others. It then relates them to known conditions or failure modes and unknown anomalies.

With no external sensors required, RealityCheck Motor enables the detection of minute changes in system parameters that are indicative of anomalies and maintenance issues. This toolbox can be deployed on the endpoint for early detection of faults in a motor system, allowing for timely maintenance, reducing downtime and intensive repair costs.

RealityCheck Motor is designed to work seamlessly with Renesas MCUS, MPUs, and motor-driven applications, enabling hardware optimization and the creation of software models. This software toolbox along with Reality AI Tools software, provides a low-code automated machine learning platform for creating, validating, and deploying sensor classification or prediction models at scale in the targeted Renesas embedded devices of your choice.

By combining advanced signal processing and ML models with internal data, RealityCheck Motor allows for proactive maintenance, reducing the risk of cost-intensive failures and improving overall system reliability. With its ease of use and powerful capabilities, RealityCheck Motor is the perfect toolbox and add-on functionality for those looking to optimize their motor systems and ensure maximum efficiency and uptime.

Features

  • Performance optimized, real-time capable and extended data collection engine
  • Enables sensorless ML models, reducing product BoM
  • Embedded conditional monitoring, predictive maintenance, anomaly detection, and control feedback

Benefits:

  • Eliminates unexpected downtime for equipment owners and operators
  • Extend equipment lifespan
  • Reduces maintenance costs
  • Optimizes energy efficiency

Target Devices

Type Title Date
Flyer PDF 282 KB
Brochure PDF 4.06 MB
AI-generated Summary: Artificial intelligence is transforming embedded systems by enabling devices to process data locally with low power and high performance. This ebook explores endpoint intelligence, machine learning for embedded systems, AI-as-a-service for signal processing, and best practices for edge data collection. It provides engineers, developers, and business leaders with practical guidance to simplify AI deployment from cloud to edge and endpoint, positioning Renesas solutions at the forefront of embedded AI innovation.
White Paper PDF 628 KB 日本語 , 简体中文
This case study shows how advanced signal processing and machine learning enable electric motors in household appliances to self-monitor and detect issues early. Proactive maintenance reduces downtime, avoids costly repairs, and extends appliance lifespan, offering manufacturers a powerful way to boost reliability and efficiency in consumer electronics.
3 items

This unique product allows you to detect anomalies in all motor-driven applications, even when the anomalies are not easily detectable by traditional sensors like vibration sensors or temperature sensors. It helps address:

  • Load balancing and alignment
  • Bearing wear
  • Any load monitoring or predictive maintenance application where vibration sensors or accelerometers might traditionally be deployed

Target Applications:

  • Consumer appliances
  • Industrial machinery and automation
  • HVAC systems
  • Automotive applications
  • Renewable energy systems
  • Building automation
  • Home appliances
  • Adding smart monitoring or predictive maintenance functionality to any motor-driven system