Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community
This Software / Tool Has Been Discontinued

Please contact technical support with any questions.

Description

Support for this product is limited to customers who have already adopted these products.

Features

  • Zero wait-state real-time emulation
  • Emulation memory 4M bytes, which can be mapped in 64 byte blocks into the target processor's address space
  • 256 PC Breakpoints
  • Up to 12 hardware breakpoints using the event and range channels in the Complex Event System (CES)
  • Up to 32K cycles Trace Buffer, which can be stopped and read during program execution
  • Trace buffer acquisition filtering using the CES
  • Execution time measurement of total time, or relative time, with a resolution between 20ns and 16us
  • 4 user logic probes which can be used as CES trigger events
  • Automatic tracking of the target system supply voltage, to ensure that the emulator draws no power
  • Multiple target clock selection
  • Windows software supplied as standard
  • No need to remove the casing to connect to target
  • Learn more

Release Information

Target Devices

Type Title Date
Upgrade - IDE
Log in to Download ZIP 14.57 MB 日本語
Upgrade - IDE
Log in to Download ZIP 66.81 MB 日本語
2 items
Type Title Date
Manual - Development Tools PDF 3.22 MB 日本語
Technical Update PDF 117 KB 日本語
Tool News - Release PDF 195 KB 日本語
Application Note PDF 1.08 MB 日本語
AI-generated Summary: The document explains how to use the conditional trace function of the E6000 emulator for the H8S/2214 MCU. It details setting event points, configuring trace conditions, and acquiring trace data during program execution. It also covers software installation steps, including the E8 emulator software and necessary connection drivers. The guide walks through activating the High-performance Embedded Workshop, opening workspaces, downloading programs, and setting various trace conditions such as point-to-point, range, and event trace.
Manual - Development Tools PDF 458 KB 日本語
Manual - Development Tools PDF 431 KB 日本語
Manual - Development Tools PDF 590 KB 日本語
Manual - Development Tools PDF 411 KB 日本語
Tool News - Release PDF 231 KB 日本語
Application Note PDF 1.44 MB 日本語
AI-generated Summary: The sequential break function allows stopping program execution based on multiple event points detected in sequence, enabling efficient debugging of complex conditions. This function is available on the H8S/2214 E6000 emulator and other H8S family E6000 emulators. The document explains setting event points, preparing software including the emulator and compiler installation, and using the High-performance Embedded Workshop to customize, build, and execute programs while monitoring break occurrences.
Tool News - Release PDF 197 KB 日本語
Tool News - Release PDF 196 KB 日本語
Technical Update PDF 21 KB 日本語
Technical Update PDF 78 KB 日本語
Technical Update PDF 18 KB 日本語
Manual - Development Tools PDF 7.47 MB
Manual - Development Tools PDF 97 KB 日本語
Manual - Development Tools PDF 73 KB 日本語
Technical Update PDF 15 KB 日本語
Technical Update PDF 16 KB 日本語
Technical Update PDF 15 KB 日本語
Technical Update PDF 17 KB 日本語
Technical Update PDF 20 KB 日本語
Technical Update PDF 31 KB 日本語
Manual - Development Tools PDF 244 KB
Technical Update PDF 36 KB 日本語
Technical Update PDF 17 KB 日本語
Technical Update PDF 16 KB 日本語
Technical Update PDF 18 KB 日本語
Technical Update PDF 15 KB 日本語
Technical Update PDF 15 KB 日本語
Technical Update PDF 33 KB 日本語
Technical Update PDF 110 KB 日本語
Technical Update PDF 20 KB 日本語
Technical Update PDF 20 KB 日本語
Technical Update PDF 19 KB 日本語
Technical Update PDF 19 KB 日本語
Technical Update PDF 16 KB 日本語
Manual - Development Tools PDF 731 KB
Manual - Development Tools PDF 801 KB 日本語
Technical Update PDF 16 KB 日本語
Technical Update PDF 61 KB 日本語
Technical Update PDF 33 KB 日本語
Technical Update PDF 38 KB 日本語
Technical Update PDF 41 KB 日本語
Technical Update PDF 37 KB 日本語
Technical Update PDF 181 KB
47 items

Specifications

ItemDescription
Break
  • Hardware Break
    • Up to 12 sequential points, max. 8 level shared with Trace Trigger
  • Software Break (Max. 256 points)
  • On-chip Break (1 point)
  • Force Break
Trace
  • Realtime Trace (32k cycle)
  • Trigger Point
    • Up to 12 sequential points, max. 8 level shared with Trace Trigger
  • Specified Condition Trace
  • Point-to-point Trace
  • Subroutine Trace
  • Cycle time Stamp
Parallel AccessMemory in User Program running, Reference/Modification of Internal I/O
Performance Analysis
  • Time measurement of specified event to event
  • Time measurement of specified Address
  • Time measurement of specified Address range
  • Area Access count Measurement
  • Call count Measurement of specified event to event
Size (mm)219x170x54

System Configuration

Image
E6000-sys

Note: An example of a target device H8S/2100 series. Refer to Information on Accessories for Connecting an Emulator to the System (PDF | English, 日本語) for the details.

Product Lineups

Supported MCUsE6000 Emulator Note1Successors
FamiliesSeriesGroups
SHSH7050-HS7050EPI60H-
SH7040-HS7040EPI60H
SH7010-HS7010EPI60H
HS7040REPI60H
H8SH8S/2600H8S/2678R, H8S/2678, H8S/2668HS2678REPI61H-
H8S/2655HS2655EPI61H-
H8S/2648, H8S/2646, H8S/2639, H8S/2638, H8S/2636, H8S/2635, H8S/2630, H8S/2607HS2646EPI61H-
H8S/2643, H8S/2633HS2633REPI61H-
H8S/2628, H8S/2615, H8S/2604HS2628EPI61H-
H8S/2612, H8S/2602HS2612EPI61H-
H8S/2500H8S/2552, H8S/2556, H8S/2506HS2556EPI62H-
H8S/2300H8S/2398, H8S/2350, H8S/2355, H8S/2357, H8S/2345HS2655EPI61H-
H8S/2378R, H8S/2378, H8S/2368HS2678REPI61H-
H8S/2339, H8S/2329, H8S/2319HS2339EPI61H-
H8S/2200H8S/2282HS2646EPI61H-
H8S/2264, H8S/2268HS2268EPI61H-
H8S/2258, H8S/2238R/B, H8S/2237, H8S/2227HS2633REPI61H-
H8S/2245HS2655EPI61H-
H8S/2239, H8S/2212, H8S/2214, H8S/2215, H8S/2218HS2214EPI62H-
H8S/2100H8S/2168HS2168EPI61H-
H8S/2148, H8S/2144, H8S/2144B, H8S/2140B, H8S/2138, H8S/2134, H8S/2134B, H8S/2128, H8S/2124, H8S/2110B, H8S/2111BHS2140EPI61H-
H8S/2600-HS2633EPI61HHS2633REPI61H
-HS2655EPI60HHS2655EPI61H
-HS2678EPI61HHS2678REPI61H
H8S/2500-HS2556EPI61HHS2556EPI62H
H8S/2300-HS2678EPI61HHS2678REPI61H
-HS2655EPI60HHS2655EPI61H
-HS2338EPI61HHS2339EPI61H
H8S/2200-HS2633EPI61HHS2633REPI61H
-HS2214EPI61HHS2214EPI62H
-HS2655EPI60HHS2655EPI61H
H8S/2100-HS2148EPI61H
HS2148EPI60H
HS2195EPI60H
HS2140EPI61H
H8H8/300H TinyH8/36064G, H8/36077, H8/36079, H8/36912G, H8/36902G, H8/36109, H8/36094, H8/36087, H8/36057, H8/36049, H8/36037, H8/36024, H8/36014, H8/3694, H8/3687, H8/3672, H8/3664N, H8/3664HS3664EPI62H (with USB IF)-
H8/300L Super Low PowerH8/38002S, H8/38447, H8/38427, H8/3887, H8/3867, H8/3847R, H8/3847S, H8/3827R, H8/3827S, H8/38024, H8/38024S, H8/38024R, H8/38004, H8/3802HS38000EPI61H
(with USB IF)
-
H8/300H-HS3067EPI62H
HS3067EPI60H
HS3064BEPI61H Note2
HS3052EPI61H Note2
-
H8/300H Tiny-HS3664EPI61HHS3664EPI62H
H8/300-HS3008EPI60H-
H8/300L Super Low Power-HS3800EPI60H
HS388REPI60H
HS3880EPI60H
HS38000EPI61H
H8/300L-HS3L08EPI60H
HS3644EIP60H
-
AE*See the product page for the detailsHS0AE4XEPI61H

Notes:

  1. See  the documents for each product number.
  2. H8/3048 or H8/3052B is available for either HS3064BEPI61H or HS3052EPI61H.