Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Description

E10T-USB emulator supports development of your system that use Renesas Microcomputer from both aspects of software and hardware.

The E10T-USB emulator is connected to your system by a connection cable via a dedicated debug interface. Thus, it is possible to debug your system as it is in almost the completion figuration.

As long as a host PC is IBM-compatible and has a USB interface (USB specification Rev1.1/2.0 Full speed compliant), you can use the E10T-USB emulator wherever you want.

 

Features

  • The card emulator is excellent in cost performance
    The size of body is very small as 97mm x 65mm x 22mm.
  • Realtime Emulation
    Real-time emulation possible even at highest CPU operating frequency.
  • Excellence Operationally
    This Emulator is possible to debug for User Program with Pointing Device (Mouse etc.) by using HEW that running on Microsoft® Windows XP® and Microsoft® Windows2000®. Also, high-speed Download Road Module File by using HEW. And the build environment and the debug environment can be integrated by installing it with the compiler package.
  • Substantial Debug Function
    Debug efficiency improvement by substantial Break and Trace Function. Set Break Point and Break Condition in exclusive Window, display Trace Information to Window.Also, provide abundant Command Line Function.
  • Debug for User System in product figuration
    Debug User System about equal to Product form of User System completion.
  • Compact debug environment
    USB interface allows easy PC-to-emulator connection and communication. The PC supplies power to the emulator via the USB bus, meaning no external power supply is necessary. Use it anywhere, anytime. Power can also be supplied to the user system from the E8 emulator.
  • On-board programming
    Writer mode is also included, allowing quick programming of the built-in flash memory even after program debug has been completed.
  • E10T compatibility means smooth environment migration
    All emulation functions and usages are inherited from the low-cost development tool E10T Emulator. In addition, the 20-pin E10T-compatible connector allows direct use of third-party products and user systems equipped with the E10T emulator standard interface. No special adjustments necessary.
  • Learn more

Release Information

Emulator debugger

Latest Ver.: V.2.01 Release 00
Released: Apr 1, 2006

Details of upgrade (See Tool News)

Operating Environment

 

Target Devices

Type Title Date
Upgrade - IDE
Log in to Download ZIP 14.57 MB 日本語
Upgrade - IDE
Log in to Download ZIP 66.81 MB 日本語
Upgrade - Debugger
Log in to Download ZIP 52.75 MB 日本語
3 items
Type Title Date
Manual - Development Tools PDF 2.79 MB 日本語
Manual - Development Tools PDF 325 KB 日本語
Tool News - Release PDF 194 KB 日本語
Tool News - Note PDF 194 KB 日本語
Technical Update PDF 25 KB 日本語
5 items

Specifications

ItemDescription
MCU supportedH8/300H series
- H8/3048B (H8/3048BF, H8/3048BVF)
- H8/3029 (H8/3029F)
BreakHardware break:2 points
Software break: maximum 255 locations
Forced break
TraceBranch PC trace: Last 4 branch instructions
Flash memory programming functionYES
Operating EnvironmentRefer to Operating Environments of Products.
Emulator power supplyNot required (USB bus-powered from PC)
Target board connectionConnect with bundled user interface cable
User interface
(between emulator and target )
20-pin connector [Product Type 7620-6002: 3M (Minnesota Mining and Manufacturing Company) ]
Operating environment conditionsTemperature: 10-30 ºC, Humidity: 30-85%RH (no condensation, no corrosive gas), Dirt/Dust: general office conditions
Storage environment conditionsTemperature: 10-50 ºC, Humidity: 30-85%RH (no condensation, no corrosive gas), Dirt/Dust: general office conditions
Size (Emulator unit)97mm x 65mm x 22mm

Components

  • Emulator main unit
  • USB interface cable
  • User interface cable
  • Software CD-ROM *Please check support in Local region.
    • Integrated development environment (HEW)
    • Emulator debugger (interface software)
    • User's Manual

     

System Configuration

Image
E10T-sys

Knowledge Base

  1. Can these E8a, E8, E10A-USB and E10T-USB emulators be used in 1 PC?

    ... at the same time, the channel or serial number* for each emulator will appear in the Driver details dialog when the PC is turned on.* Display message:E10A-USB/E10T-USB/E8: channelE8a: serial numberTo switch emulators, select the corresponding channel or serial number. (refer to figure below)

    Mar 31, 2009
  2. How to set the offset to download an absolute file (*.abs) in High-performance Embedded Workshop when the debugger is connected

    Setting the offset to an absolute file and downloading it when the debugger is connected is not guaranteed in the High-performance Embedded Workshop. The absolute file debug information is an absolute address, and it is assumed it will not be set as an offset. If it is only a ...

    Apr 26, 2017
  3. Unable to open memory or extended monitor window when using Emulator_HEW

    Most likely the memory window or extended monitor window is in the hidden state while more than the allowable number of windows are open at the same time. As shown in the figure below, you can display a list of all currently open windows by floating any menu bar (excluding ...

    Oct 11, 2017
View All Results from Knowledge Base (11)