Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Description

Image
Wi-Fi Development Banner

Wi-Fi implementation is made simple and fast by adding a comprehensive suite of AT-Commands to our wireless family (DA16200 Wi-Fi and DA16600 Wi-Fi/Bluetooth® Low Energy combo).

You can access the industry-leading low power features of the DA16200/DA16600 family simply, quickly and without having to develop any complex software on the Wi-Fi side.

  • A full end-to-end solution
  • Fast prototyping, fast implementation, fast to market
  • Ready to use examples for drag and drop
 

Benefits

  • Fast and easy development
  • Limited software development
  • No Wi-Fi stack knowledge needed
  • Fully certified DA16200 module
Image
AT Command

Features

  • Wi-Fi provisioning
  • MQTT commands
  • Sleep commands
  • Firmware update Over-the-Air commands (OTA)
  • GPIO configuration commands
  • Custom AT

Target Devices

Type Title Date
Software & Tools - Other
Log in to Download ZIP 959 KB
Software & Tools - Software ZIP 83.97 MB
Software & Tools - Other ZIP 915 KB
Software & Tools - Software ZIP 1.38 MB
Software & Tools - Software ZIP 1.57 MB
5 items
Type Title Date
Manual - Software PDF 5.58 MB
The DA16200 and DA16600 enable host communication through UART, SPI, and SDIO interfaces with full AT command support. This guide details configuration, data exchange, and AT command syntax for parameters, and expected responses, with practical examples for networking, Wi-Fi, security, and advanced features such as MQTT, HTTP, OTA, and Bluetooth® LE.
Datasheet PDF 3.62 MB
Other
Log in to Download ZIP 845 KB
Quick Start Guide PDF 1.19 MB
Quick Start Guide PDF 1.56 MB
Quick Start Guide PDF 1.40 MB
6 items

Sample Code

Sample Code

Filters
Type Title Date Date
Sample Code
Log in to Download ZIP 83.97 MB
1 item

Support Communities

  1. Disable clean session when connecting to MQTT broker using AT command (DA16200)

    ... to MQTT broker via AT command in DA16200? Is the clean session flag automatically disabled when we use QoS 1?   some context: I am using DA16200 as a wifi module and communicate with it via AT command. I found a problem when I try to have a persistent session with ...

    Feb 4, 2022
  2. Reproducing the official "WiFi AT Command Set" firmware image

    Hello, I wonder how to reproduce the official AT-CMD firmware image, using the DA16200 FreeRTOS SDK.More specifically, DA16200_FBOOT-GEN01-01-922f1e27d_W25Q32JW.img DA16200_FRTOS-GEN01-01-56c232799-004158.img from this link. Which configuration header files are relevant?Which compilation flags need to be enabled/ ...

    Jul 4, 2023
  3. DA16200 Development Environment setup

    Hi Renesas Community, Can you suggest about which IDE i should use to start development on DA16200 with IDE's version? There are many IDEs are available so i am confused about which IDE is most reliable for DA16200 development. Thanks, Parth

    Mar 21, 2024
View All Results from Support Communities (218)

Knowledge Base

  1. There are already so many smart home protocols these days. Why should I consider adding Matter?

    ... applications communicate with each other and with the underlying hardware and operating system. Other protocols that are commonly used in smart home systems, such as Wi-Fi, Bluetooth, Zigbee, and Z-Wave, operate at lower layers of the stack and are responsible for managing the physical connection between devices. Matter ...