Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Description

Available at affordable prices though, the Renesas' compact emulator has all the functions needed for the actual development, such as real-time trace and hardware breaks.

The emulator main unit comes in a significantly reduced size, compared with conventional emulator systems. This product package includes not only an emulator main unit and connectors but also the limited cross tools, so, you can program and debug your applications as soon as you open the package.

The compact emulator can be connected to the user system by equipping with accessories such as converter boards accommodate your target MCU. Accessories dedicated to the MCUs may be supplied with the compact emulator. We also prepare combined packages of the compact emulator and accessories you will need for some of the M16C and the H8 families.

Features

  • Available at affordable prices though, the Renesas' compact emulator has all the functions needed for the actual development, such as real-time trace and hardware breaks.
  • This product package includes not only an emulator main unit and connectors but also the limited cross tools, so, you can program and debug your applications as soon as you open the package.
  • Learn More

Release Information

Details of upgrade (See Tool News)
Operating Environment

Target Devices

Type Title Date
Manual - Development Tools PDF 3.22 MB 日本語
Application Note PDF 1.06 MB 日本語
AI-generated Summary: The H8/300H Tiny series compact emulator features a realtime tracing function that records up to 64k cycles of program execution history. The [Trace] window displays this data in source-mode, allowing stepwise navigation through the program's execution path using a mouse. Users can perform single-step operations, move execution to the cursor position, and trace forward or backward. The document guides software installation, including the emulator software and compiler package, and explains how to activate the High-performance Embedded Workshop and use the trace step operations.
Application Note PDF 923 KB 日本語
AI-generated Summary: The document explains how to use GUI I/O functions with the H8/300H Tiny series compact emulator. It covers simulating input panels with buttons and output panels with labels and LEDs in the HEW environment. It details software preparation, including installing the emulator software and necessary compiler packages. The operation section guides activating the High-performance Embedded Workshop, opening workspaces, customizing source files, building projects, and using the GUI I/O window for debugging and simulation.
Tool News - Notification PDF 194 KB 日本語
Tool News - Note PDF 195 KB 日本語
Tool News - Note PDF 194 KB 日本語
6 items

Components

  • Emulator main unit
  • Emulator debugger
  • Limited-edition Cross tools
  • Interface cables
  • User's manual, etc.

Please prepare a power source unit (5V/2A) for Compact Emulator separately which meets the following specification.

Image
cpe-plu-en

Product Lineups

Please check the emulator name and required optional accessories for your target device, before you purchase a compact emulator.

Supported MCUsCompact EmulatorAccessories
(Converter board, etc.)
(Sold Separately)
FamiesSeriesGroups
M16CM32C/80M32C/81, 82, 83Made by Sunny Giken Inc. (Discontinued product)
Contact Sunny Giken Inc. for the details.
M32C/80 Note5, 84, 85, 86, 8A Note5M30850T3-CPE (Discontinued product)Note4Accessories Sold SeparatelyNote7
M32C/87M30870T2-CPE (Discontinued product)Accessories Sold SeparatelyNote7
M16CM16C/80M16C/80M30800T-CPE (Discontinued product)Note2Accessories Sold SeparatelyNote7
M16C/60M16C/62AM30620T-CPENote2Accessories Sold SeparatelyNote7
M16C/62PM3062PT3-CPE (Discontinued product)Accessories Sold SeparatelyNote7
M16C/6S Note1
M16C/6K (M16C/6K9)M306K9T2-CPE (Discontinued product)Note2-
M16C/30M16C/30PM3062PT3-CPE (Discontinued product)Accessories Sold SeparatelyNote7
M16C/TinyM16C/26A
M16C/28
M16C/29
M3028BT2-CPE (Discontinued product)Note3Accessories Sold SeparatelyNote7
R8C/TinyR8C/10 -17, R8C/18, 19
R8C/1A, 1B
R8C/20 - 29, 2A - 2D
R8C/2K, 2L
R0E521000CPE00Accessories Sold SeparatelyNote7
H8H8/300H TinyH8/3664, H8/3694, H8/3687
H8/3672, H8/36014,H8/36049
H8/36064, H8/36077, H8/36079
H8/36087, H8/36094
R0E436640CPE00 (Discontinued product)Accessories Sold SeparatelyNote7
74038000M38000T2-CPE (Discontinued product) Note6Accessories Sold SeparatelyNote7
740
7200
72045004508, 4509M34509T2-CPE (Discontinued product)Note2Accessories Sold SeparatelyNote7
4518, 4519M34519T2-CPE (Discontinued product)Note2Accessories Sold SeparatelyNote7
4552, 4553, 4556M34552T2-CPE (Discontinued product)Note2Accessories Sold SeparatelyNote7
4559M34559T2-CPE (Discontinued product)Note2Accessories Sold SeparatelyNote7
455AM3455AT2-CPE (Discontinued product)Note2Accessories Sold SeparatelyNote7
4571M34571T2-CPE (Discontinued product)Note2Accessories Sold SeparatelyNote7
7204282, 4283M34282T2-CPE (Discontinued product)Note2Accessories Sold SeparatelyNote7
4286M34286T2-CPE (Discontinued product)Note2Accessories Sold SeparatelyNote7

Notes:

  1. Using with the converter board M306S0T-PRB allows to configure a M3062PT3-CPE (Discontinued product) emulation system for M16C/6S Group M306S0.
  2. An emulator debugger come with this product does not use the High-performance Embedded Workshop based graphical interface.
  3. M3028BT2-CPE (Discontinued product) is M30290T2-CPE's successor which enables operation at a MCU's maximum operating frequency of 24MHz.
  4. M30850T3-CPE (Discontinued product) is M30850T2-CPE's successor which enables debugging at a microprocessor mode by using a dedicated emulation memory board R0E330850MSRC0.
  5. M32C/80 and M32C/8A groups require a dedicated emulation memory board R0E330850MSRC0 to debug, since these groups support a microprocessor mode only.
  6. Emulator MCU is required.
  7. In order to connect to the user system in combination with the compact emulator, accessories are needed to be purchased separately according to the MCU you use. However, some of compact emulators include them in their packages.

Support Communities

  1. Problems driving LED with M3062PT3-CPE

    I seem to be having trouble attempting to light an LED on pin 9_4 with this compact emulator. I set the port direction register with the protection control and then tried setting P9_4 to 1, but I am not seeing any voltage on the pin. Any suggestions?

    Mar 7, 2011
  2. HEW Debugger Help

    Hi All-I have recently Migrated to Renesas and hence very new to this site and has certain basic doubts, this is my first question to be posted here and it may seem very elimentary, but the answers to these goes a long way in getting mysely acquinted with Renesas ...

    Mar 14, 2011
  3. Partial Erase when programming

    Hi,Is there a way to configure HEW to only erase part of the internal flash on a R8c/22 device when programming?  I'd like to program two seperate projects into the same chip and it appears that once I program the entire flash is first erased.Hew ...

    Jan 6, 2012
View All Results from Support Communities (10)

Knowledge Base

  1. How to set the offset to download an absolute file (*.abs) in High-performance Embedded Workshop when the debugger is connected

    Setting the offset to an absolute file and downloading it when the debugger is connected is not guaranteed in the High-performance Embedded Workshop. The absolute file debug information is an absolute address, and it is assumed it will not be set as an offset. If it is only a ...

    Apr 26, 2017
  2. Can 4559 Group MCUs programs be assembled using debugger M3T-PD45?

    Programs can be assembled but not debugged with M3T-PD45.You will need to use compact emulator M34559T2-CPE or the emulator debugger bundled with M3T-PD45M to debug 4559 Group MCUs.

    Sep 11, 2006
  3. Restrictions & usage notes applied in updating C compiler to V.6xx?

    ... 5.xx M3T-NC30WA V.6.xx PC4701 M3T-PDxx ○ × PC4701 Emulator Debugger (Note 1) ○ △ (Note 2) PC7501 M3T-PDxx ○ × PC7501 Emulator Debugger (Note 1) ○ △ (Note 2) CPE M3T-PDxx ○ ×Compact Emulator Debugger (Note 1) ○ △ (Note 2) E100 E100 Emulator Debugger ...

    Feb 1, 2012