Features
- Analog gain of 105, overall gain up to 420
- Sample rate up to 200 Hz
- ADC Resolution 13/14 bit
- External temperature sensor
- Safety functionalities: calibration microcontroller, sensor connection, analog frontend
- Adjustable to nearly all resistive bridge sensor types
- Digital compensation of sensor offset, sensitivity, temperature drift, and non-linearity
- Output options: ratiometric analog voltage output (5% to 95% maximum, 12.4 bit resolution) or ZACwire™ (digital one-wire-interface)
- Sensor biasing by voltage
- High voltage protection up to 33V
- Supply current: max. 5.5mA
- Reverse polarity and short circuit protection
- Operation temperature range as wide as -40°C to +150°C
- Traceability by user-defined EEPROM entries
Description
The ZSSC3136 is a member of the ZSSC313x product family of CMOS integrated circuits for automotive and industrial sensor applications. All family members are well suited for highly-accurate amplification and sensor-specific correction of resistive bridge sensor signals. An internal 16-bit RISC microcontroller running a correction algorithm compensates sensor offset, sensitivity, temperature drift, and non-linearity of the connected sensor element. The required calibration coefficients are stored by the single-pass calibration procedure in an on-chip EEPROM. The ZSSC3136 is optimized for SIL (Safety Integrity Level) rated switch applications. The integrated adjustable digital filter offers the capability to set up fast switching real-time applications as well as stabilized switching applications in the event of disturbed or unstable input signals. In addition to the general features for switch applications, the ZSSC3136 offers the capability to set up safety relevant SIL2-rated switches with extended safety functionalities.
| Part Number | Status | Samples | Stock | Package | Lead Count (#) | Carrier Type | Moisture Sensitivity Level (MSL) | Pitch (mm) | Pkg. Dimensions (mm) | Qty. per Reel (#) | Qty. per Carrier (#) | Pb (Lead) Free | Pb Free Category | Temp. Range (°C) |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| ZSSC3136BA1B | Obsolete | N/A | Out of Stock | WAFER | 0 | Wafer | 1 | 0.0 x 0.0 x 0.0 | 0 | 0 | Yes | e3 Sn | -40 to 125°C | |
| ZSSC3136BA1C | Obsolete | N/A | Out of Stock | WAFER | 0 | Wafer | 1 | 0.0 x 0.0 x 0.0 | 0 | 0 | Yes | e3 Sn | -40 to 125°C | |
| ZSSC3136BA2R | Obsolete | N/A | Out of Stock | SSOP | 14# | Reel | 1 | 0.65mm | 6.2 x 5.3 x 1.73 | 2000# | 0 | Yes | e3 Sn | -40 to 125°C |
| ZSSC3136BA2T | Obsolete | N/A | Out of Stock | SSOP | 14# | Tube | 1 | 0.65mm | 6.2 x 5.3 x 1.73 | 0 | 77# | Yes | e3 Sn | -40 to 125°C |
| ZSSC3136BE1B | Obsolete | N/A | Out of Stock | WAFER | 0 | Wafer | 1 | 0.0 x 0.0 x 0.0 | 0 | 0 | Yes | e3 Sn | -40 to 150°C | |
| ZSSC3136BE1C | Obsolete | N/A | Out of Stock | WAFER | 0 | Wafer | 1 | 0.0 x 0.0 x 0.0 | 0 | 0 | Yes | e3 Sn | -40 to 150°C | |
| ZSSC3136BE2R | Obsolete | N/A | Out of Stock | SSOP | 14# | Reel | 1 | 0.65mm | 6.2 x 5.3 x 1.73 | 2000# | 0 | Yes | e3 Sn | -40 to 150°C |
| ZSSC3136BE2T | NRND | N/A | Out of Stock | SSOP | 14# | Tube | 1 | 0.65mm | 6.2 x 5.3 x 1.73 | 0 | 77# | Yes | e3 Sn | -40 to 150°C |
- Technical Brief
- Application NotePDF 427 KB 7WDXRDKU4E7E-5-60552 Apr 26, 2016
- Application Note
- Application Note
- Application NotePDF 727 KB 7WDXRDKU4E7E-5-60332 Apr 17, 2016
- Manual - Development ToolsPDF 2.28 MB 7WDXRDKU4E7E-5-60328 Apr 17, 2016
- Guide7Z 1.21 MB 7WDXRDKU4E7E-5-60872 Aug 20, 2021
Recommended Documents (1)
Datasheets (1)
- Guide7Z 1.21 MB 7WDXRDKU4E7E-5-60872 Aug 20, 2021
- Manual - Development ToolsPDF 2.28 MB 7WDXRDKU4E7E-5-60328 Apr 17, 2016
Manuals & Guides (3)
- Application NotePDF 427 KB 7WDXRDKU4E7E-5-60552 Apr 26, 2016
- Application Note
- Application Note
- Application NotePDF 727 KB 7WDXRDKU4E7E-5-60332 Apr 17, 2016
Application Notes & White Papers (4)
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
- Technical Brief
Other (1)
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
Renesas Boards & Kits
Evaluation Kit for ZSSC313x
The ZSSC313xKIT Evaluation Kit provides the hardware needed for configuration, calibration and evaluation of the ZSSC3131, ZSSC3135, ZSSC3136 and ZSSC3138 Sensor Signal Conditioner (SSC) IC. The user's PC can communicate with the ZSSC313x IC socketed on the ZSSC313x SSC Evaluation Board via the... Read More