| CAD Model: | View CAD Model |
| Pkg. Type: | SSOP |
| Pkg. Code: | PYG14 |
| Lead Count (#): | 14 |
| Pkg. Dimensions (mm): | 6.2 x 5.3 x 1.73 |
| Pitch (mm): | 0.65 |
| Moisture Sensitivity Level (MSL) | 1 |
| Pb (Lead) Free | Yes |
| ECCN (US) | |
| HTS (US) |
| Lead Count (#) | 14 |
| Carrier Type | Tube |
| Moisture Sensitivity Level (MSL) | 1 |
| Pitch (mm) | 0.65 |
| Pkg. Dimensions (mm) | 6.2 x 5.3 x 1.73 |
| Qty. per Reel (#) | 0 |
| Qty. per Carrier (#) | 77 |
| Pb (Lead) Free | Yes |
| Pb Free Category | e3 Sn |
| Temp. Range (°C) | -40 to 125°C |
| Adj. Analog Gain | 3 - 3, 7 - 7, 9 - 9, 14 - 14, 26 - 26, 35 - 35, 52 - 52, 70 - 70, 105 - 105 |
| Automotive Qual. | Yes |
| Function | Resistive SSC |
| Input Type | Single-bridge |
| Interface | Ratiometric Voltage, ZACwire™, I2C |
| Length (mm) | 6.2 |
| MOQ | 77 |
| Package Area (mm²) | 32.9 |
| Pkg. Type | SSOP |
| Qualification Level | Automotive |
| Requires Terms and Conditions | Does not require acceptance of Terms and Conditions |
| Resolution (bits) | 14 |
| Sample Rate Max (KHz) | 0.2 |
| Supply Voltage (V) | 4.5 - 5.5 |
| Tape & Reel | No |
| Thickness (mm) | 1.73 |
| Width (mm) | 5.3 |
The ZSSC3135 is a member of the ZSSC313x product family of CMOS integrated circuits designed for automotive and industrial sensor applications. All family members are well suited for highly accurate amplification and sensor-specific correction of resistive bridge sensor signals. An internal 16-bit RISC microcontroller running a correction algorithm compensates sensor offset, sensitivity, temperature drift, and nonlinearity of the connected sensor element. The required calibration coefficients are stored by the single-pass calibration procedure in an on-chip EEPROM. The ZSSC3135 is specially designed for piezoresistive bridge sensor elements. The amplification stage with an analog gain of 105 in combination with the optional temperature compensation using an external temperature sensor fits the requirements of piezoresistive sensor applications perfectly.