Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • Flexible, programmable analog front-end design, up to 18-bit analog-to-digital converter (ADC)
  • Fully programmable gain amplifier with gain range from 6.6 to 216 (linear)
  • Internal auto-compensated temperature sensor
  • Digital compensation of individual sensor offset
  • 1st and 2nd order digital compensation of sensor gain as well as of 1st and 2nd order temperature gain and offset drift
  • Programmable interrupt operation
  • High-speed sensing: e.g., 16-bit conditioned sensor signal measurement rate > 500s-1
  • Typical sensor elements can achieve an accuracy of better than ± 0.01% full-scale output

Description

The ZSSC3018 is a sensor signal conditioner (SSC) integrated circuit for high-accuracy amplification and analog-to-digital conversion of differential or pseudo-differential input signals. Designed for high-resolution sensor module applications, the ZSSC3018 can perform offset, span, and 1st and 2nd order temperature compensation of the measured signal. Developed for the correction of resistive bridge or absolute voltage sensors, it can also provide a corrected temperature output measured with an internal sensor. The measured and corrected sensor values are provided at the digital output pins, which can be configured as I²C (≤ 3.4MHz) or as SPI (≤ 10MHz). Digital compensation of signal offset, sensitivity, temperature, and non-linearity is accomplished via a 26-bit internal digital signal processor (DSP) running a correction algorithm. Calibration coefficients are stored on-chip in a highly reliable, non-volatile, multiple-time programmable (MTP) memory. Programming the ZSSC3018 is simple via the serial interface. The interface is used for the PC-controlled calibration procedure, which programs the set of calibration coefficients in memory. The ZSSC3018 provides accelerated signal processing, increased resolution, and improved noise immunity to support high-speed control, safety, and real-time sensing applications with the highest requirements for energy efficiency.

Parameters

AttributesValue
FunctionResistive SSC
Automotive Qual.No
Supply Voltage (V)1.68 - 3.6
Input TypeSingle-bridge
InterfaceI2C, SPI
Adj. Analog Gain6.6 - 216
Resolution (bits)18
Sample Rate Max (KHz)2.3
Temp. Range (°C)-40 to +125°C, -40 to 125°C

Package Options

Pkg. TypePkg. Dimensions (mm)Lead Count (#)Pitch (mm)
VFQFPN4.0 x 4.0 x 0.9240.5
WAFER0.0 x 0.0 x 0.0——
Part NumberStatusSamplesStockPackageBudgetary Price (USD)Lead Count (#)Carrier TypeMoisture Sensitivity Level (MSL)DescriptionPitch (mm)Pkg. Dimensions (mm)Qty. per Reel (#)Pb (Lead) FreePb Free CategoryTemp. Range (°C)Country of Wafer FabricationCountry of Assembly
ZSSC3018BA1BActiveN/AOut of StockWAFER1ku | $2.230Wafer1304µm thickness0.0 x 0.0 x 0.00Yese3 Sn-40 to +125°CTAIWAN
ZSSC3018BA2BActiveN/AOut of StockWAFER1ku | $2.230Wafer1725µm thickness0.0 x 0.0 x 0.00Yese3 Sn-40 to +125°CTAIWAN
ZSSC3018BA2CActiveN/AOut of StockWAFER1ku | $2.280Wafer1725µ die on sawn wafer0.0 x 0.0 x 0.00Yese3 Sn-40 to +125°CTAIWAN
ZSSC3018BA3WActiveAvailableIn StockVFQFPN1ku | $3.5824#Reel113-inch Reel0.5mm4.0 x 4.0 x 0.91800#Yese3 Sn-40 to 125°CTAIWANTHAILAND
ZSSC3018BA2DObsoleteN/AOut of StockWAFER0WFP1725µ die in waffle pack0.0 x 0.0 x 0.00Yese3 Sn-40 to 125°C

Renesas Boards & Kits

Support Communities

  1. I would like to know raw, sscadc data of ZSSC3241 EVB.

    친애하는 르네사스 지원팀, 저는 현재 Arduino Uno 보드와 함께 ZSSC3241 평가 보드(EVB)와 함께 작업하고 있습니다. I²C 통신을 사용하여 센서의 ...

    Jul 8, 2025
Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?